D-LAN-CAT.5E-U
-
Surge protection device
2859084
Fine surge protection in accordance with Class D (CAT.5e), for token ring and Ethernet. RJ45 attachment plug with separate grounding cable and snap-on foot for NS 35/7.5 DIN rails
Product details
| Product type | Surge protection for information technology |
| Product family | DATATRAB |
| IEC test classification | C1 |
| C2 | |
| C3 | |
| B2 | |
| B3 | |
| VDE requirement class | C1 |
| C2 | |
| C3 | |
| B2 | |
| B3 | |
| Type | Attachment plug for DIN rail mounting |
| Surge protection fault message | none |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Connection method | RJ45 |
| Dimensional drawing |
|
| Width | 25.4 mm |
| Height | 94 mm |
| Depth | 45.4 mm |
| Color | black (RAL 9005) |
| Housing material | Aluminum, anodized |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Shield & Shield-Earth Ground |
| Maximum continuous operating voltage UC | ± 7 V DC |
| Rated current | 1.5 A (25 °C) |
| Operating effective current IC at UC | ≤ 100 µA |
| Protective conductor current IPE | ≤ 100 µA |
| Nominal discharge current In (8/20) µs (line-line) | 350 A |
| Nominal discharge current In (8/20) µs (line-ground) | 2.5 kA |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 2.5 kA (in total) |
| Nominal pulse current Ian (10/700) µs (line-line) | 160 A |
| Nominal pulse current Ian (10/700) µs (line-earth) | 160 A |
| Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 22 V |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 80 V (equipotential bonding lead: 1 m) |
| Output voltage limitation at 1 kV/µs (shield-ground) spike | ≤ 700 V (equipotential bonding lead: 1 m) |
| Residual voltage at In (conductor-conductor) | ≤ 45 V |
| Residual voltage at In (conductor-ground) | ≤ 45 V |
| Residual voltage at In (shield-ground) | ≤ 700 V |
| Voltage protection level Up (line-line) | ≤ 50 V (C1 - 500 V / 250 A) |
| ≤ 20 V (B3 - 2 kV / 25 A) | |
| Voltage protection level Up (line-earth) | ≤ 65 V (C1, 500 V/250 A - PA-Ltg: 1 m) |
| ≤ 25 V (B3 - 2 kV / 25 A - PA-Ltg: 1 m) | |
| ≤ 60 V (C3, 7 kV/90 A - PA-Ltg: 1 m) | |
| Voltage protection level Up (shield-ground) | ≤ 850 V (C2 - 4 kV/2 kA - PA-Ltg: 1 m) |
| Response time tA (line-line) | ≤ 500 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Input attenuation aE, sym. | 1 dB (up to 100 MHz, 100 Ω system) |
| Near-end crosstalk attenuation | 36 dB (pair 3-6 against pair 4-5 in 100 Ω system / 100 MHz) |
| 40 dB (all other pair combinations in 100 Ω system/100 MHz) | |
| Cut-off frequency fg (3 dB), sym. in 100 Ω system | ≤ 100 MHz |
| Capacity (Core-Core) | 20 pF (typical) |
| Capacity (Core-Earth) | 1 pF (typical) |
| Surge protection fault message | none |
| Impulse durability (line-line) | B2 - 4 kV / 100 A |
| B3 - 2 kV / 25 A | |
| C1 - 500 V / 250 A | |
| Impulse durability (line-earth) | B2 - 4 kV / 100 A |
| C1 - 500 V / 250 A | |
| C2 - 4 kV / 2 kA | |
| B3 - 2 kV / 25 A |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| VDE requirement class | C1 |
| C2 | |
| C3 | |
| B2 | |
| B3 | |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| E VDE 0845-3-1 | |
| DIN EN 50173-1 | |
| IEC 61643-21 | |
| E VDE 0845-3-1 | |
| DIN EN 50173-1 | |
| Air clearances and creepage distances | |
| Standards/regulations | DIN VDE 0110-1 / IEC 60664-1 |
| Mounting type | DIN rail: 35 mm |
| Item number | 2859084 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL3111 |
| Product key | CL3111 |
| GTIN | 4017918920470 |
| Weight per piece (including packing) | 125,4 g |
| Weight per piece (excluding packing) | 125 g |
| Customs tariff number | 85363010 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171503 |
| ECLASS-15.0 | 27171503 |
ETIM
| ETIM 10.0 | EC001466 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 04e04402-cdcd-42b6-8ac1-cd82b483c6f1 |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem