D-LAN-CAT.5-HC
-
Surge protection device
2800763
Surge protection for data networks up to 1 Gbps. For use in Ethernet, Power over Ethernet (PoE, mode A and mode B), token ring, ISDN, and DS1. RJ45 attachment plug with separate grounding cable and snap-on foot for NS 35 DIN rails.
Product details
| Product family | DATATRAB |
| IEC test classification | B2 |
| C2 | |
| D1 | |
| C1 | |
| VDE requirement class | B2 |
| C2 | |
| D1 | |
| C1 | |
| Type | Attachment plug for DIN rail mounting |
| Number of positions | 8 |
| Wire pairs per module | 4 |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Connection method | RJ45 |
| Dimensional drawing |
|
| Width | 28 mm |
| Height | 110 mm |
| Depth | 60 mm (incl. NS 35 adapter) |
| Color | gray (RAL 7042) |
| black (RAL 9005) | |
| Flammability rating according to UL 94 | V-0 |
| Housing material | PC+ABS |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Line & Line-Ground/Shield |
| Maximum continuous operating voltage UC | ± 5 V DC |
| Maximum continuous voltage UC (line-line) | ± 5 V DC (±57 V DC/PoE+) |
| Rated current | ≤ 1.5 A (25 °C) |
| Operating effective current IC at UC | ≤ 600 µA |
| Nominal discharge current In (8/20) µs (line-line) | 350 A |
| Nominal discharge current In (8/20) µs (line-ground) | 2 kA |
| Pulse discharge current Iimp (10/350) µs (line-earth) | 1 kA |
| Total discharge current ITotal (8/20) µs | 8 kA |
| Nominal pulse current Ian (10/700) µs (line-line) | ≤ 25 A |
| Nominal pulse current Ian (10/700) µs (line-earth) | ≤ 100 A |
| Nominal pulse current Ian (10/700) µs (line-line) | ≤ 25 A |
| Nominal pulse current Ian (10/700) µs (line-earth) | ≤ 100 A |
| Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 25 V |
| ≤ 90 V (PoE) | |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 750 V |
| Residual voltage at In (conductor-conductor) | ≤ 35 V |
| ≤ 110 V (PoE) | |
| Residual voltage at In (conductor-ground) | ≤ 850 V |
| Voltage protection level Up (line-line) | ≤ 20 V (B2 - 1 kV / 25 A) |
| ≤ 90 V (B2 - 1 kV / 25 A - PoE) | |
| ≤ 35 V (C1-700 V/350 A) | |
| ≤ 110 V (C1-700 V/350 A-PoE) | |
| Voltage protection level Up (line-earth) | ≤ 700 V (B2 - 4 kV / 100 A) |
| ≤ 850 V (C2 - 4 kV / 2 kA) | |
| Response time tA (line-line) | ≤ 1 ns |
| Response time tA (line-earth) | ≤ 100 ns |
| Input attenuation aE, sym. | ≤ 0.5 dB (100 MHz/100 Ω) |
| ≤ 1 dB (100 MHz/100 Ω/Link Class E) | |
| Near-end crosstalk attenuation | typ. 63 dB (1 MHz / 100 Ω / Link Class E) |
| typ. 43 dB (16 MHz / 100 Ω / Link Class E) | |
| typ. 30 dB (100 MHz/100 Ω/Link Class E) | |
| > 40 dB (100 MHz/100 Ω) | |
| Cut-off frequency fg (3 dB), sym. in 100 Ω system | 250 MHz |
| Capacity (Core-Core) | typ. 15 pF (f= 1 MHz / VR= 0 V) |
| Capacity (Core-Earth) | typ. 5 pF (f= 1 MHz / VR= 0 V) |
| Impulse durability (line-line) | B2 - 1 kV / 25 A |
| C1 - 700 V / 350 A | |
| Impulse durability (line-earth) | B2 - 4 kV / 100 A |
| C2 - 4 kV / 2 kA | |
| D1 - 1kA | |
| Additional technical data | |
| Max. total discharge current I total max (8/20) µs | 10 kA (1x) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % |
| VDE requirement class | B2 |
| C2 | |
| D1 | |
| C1 | |
| Air clearances and creepage distances | |
| Standards/regulations | VDE 0110-1 / IEC 60664 |
| Standards/specifications | IEC 61643-21/A1 |
| Note | 2008 |
| Standards/specifications | GB/T 18802.21 |
| Note | 2004 |
| Standards/specifications | EN 61643-21/A1 |
| Note | 2009 |
| Standards/specifications | IEC 61643-21 |
| Note | 2000 |
| Mounting type | Connection-specific attachment plug and DIN rail, 35 mm |
| Item number | 2800763 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | CL3112 |
| Product key | CL3112 |
| GTIN | 4046356730280 |
| Weight per piece (including packing) | 178 g |
| Weight per piece (excluding packing) | 25 g |
| Customs tariff number | 85363030 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27171503 |
| ECLASS-15.0 | 27171503 |
ETIM
| ETIM 9.0 | EC000943 |
UNSPSC
| UNSPSC 21.0 | 39121600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 45d9601d-4c22-4fe9-b5f1-3de07a7837df |
Compatible products
Your advantages
Category 5 and category 6 data networks
Reliable transmission speeds up to 1 Gbps
Protective adapter for 8 signal paths via RJ45 connector
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem