CN-LAMBDA/4-2.2-SB
-
Surge protection device
2800025
Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors plug/socket
Product details
| Product type | Surge protection for transceiver systems |
| IEC test classification | C2 |
| C3 | |
| D1 | |
| VDE requirement class | C2 |
| C3 | |
| D1 | |
| Type | Intermediate plug |
| Surge protection fault message | none |
| Connection method | N connector 50 Ω |
| Tightening torque | 1.4 Nm ... 1.7 Nm (N coupling nut) |
| Width | 26.1 mm |
| Height | 66 mm |
| Depth | 89 mm |
| Color | nickel color |
| Seal material | Silicon |
| Housing material | Brass (CuZn) |
| Housing surface material | Ni |
| Inner conductor material | BeCu |
| Inner conductor surface material | Gold |
| Insulation body material | PTFE |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Shield/Earth Ground |
| Nominal current IN | 5 A (25 °C) |
| Nominal discharge current In (8/20) µs (line-ground) | 50 kA |
| Nominal discharge current In (8/20) µs (line-shield) | 50 kA |
| Pulse discharge current Iimp (10/350) µs | 20 kA |
| Pulse discharge current Iimp (10/350) µs (line-earth) | 20 kA |
| Total surge current (8/20) µs | 60 kA |
| Total surge current (10/350) µs | 20 kA |
| Max. discharge current Imax (8/20) µs maximum (line-earth) | 60 kA |
| Max. discharge current Imax (8/20) µs maximum (line-shield) | 60 kA |
| Impulse discharge current (10/350) µs, peak value limp | 20 kA |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 12 V (6 kV / 3 kA) |
| Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 12 V (6 kV / 3 kA) |
| Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 12 V (6 kV / 3 kA) |
| Output voltage limitation at 1 kV/µs (line-shield) static | ≤ 12 V (6 kV / 3 kA) |
| Voltage protection level Up (line-earth) | ≤ 12 V (6 kV / 3 kA) |
| Voltage protection level Up (line-shield) | ≤ 12 V (6 kV / 3 kA) |
| Input attenuation aE, asym. | typ. 0.05 dB (≤ 0.15 dB) |
| Frequency range | 0.82 GHz ... 2.2 GHz |
| Voltage standing wave ratio VSWR in a 50 Ω system | typ. 1.10 (≤ 1.20 (0.82 GHz...2.2 GHz)) |
| Permissible HF power Pmax at VSWR = xx (50 ohm system) | ≤ 500 W |
| ≤ 4 kW (peak) | |
| Surge protection fault message | none |
| Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
| D1 - 2.5 kA | |
| Impulse durability (line-shield) | C2 - 10 kV/5 kA |
| D1 - 2.5 kA |
| Ambient conditions | |
| Degree of protection | IP68 |
| Ambient temperature (operation) | -40 °C ... 90 °C |
| VDE requirement class | C2 |
| C3 | |
| D1 | |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| IEC 61643-21 | |
| Standards/specifications | IEC 61643-21 |
| Note | 2005 |
| Mounting type | Connection-specific intermediate plugging |
| Item number | 2800025 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | CL3312 |
| GTIN | 4046356410076 |
| Weight per piece (including packing) | 211,4 g |
| Weight per piece (excluding packing) | 211,4 g |
| Country of origin | US |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem