CN-LAMBDA/4-2.0-BB
-
Surge protection device
2818863
Attachment plug with Lambda/4 technology as surge protection for coaxial signal interfaces. Connection: N connectors socket-socket
Product details
Product type | Surge protection for transceiver systems |
IEC test classification | C2 |
C3 | |
D1 | |
VDE requirement class | C2 |
C3 | |
D1 | |
Type | Intermediate plug |
Connection method | N Connector |
Dimensional drawing |
|
Width | 46.5 mm |
Height | 25 mm |
Depth | 67 mm |
Housing material | Nickel-plated brass |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Shield/Earth Ground |
Nominal discharge current In (8/20) µs (line-ground) | 20 kA |
Nominal discharge current In (8/20) µs (line-shield) | 20 kA |
Total surge current (8/20) µs | 20 kA |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 10 V |
Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 10 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 10 V |
Output voltage limitation at 1 kV/µs (line-shield) static | ≤ 10 V |
Residual voltage at In (conductor-ground) | ≤ 20 V |
Residual voltage at In (conductor-shield) | ≤ 20 V |
Voltage protection level Up (line-earth) | ≤ 20 V |
Input attenuation aE, asym. | 0.2 dB (1.7 GHz ... 2.3 GHz) |
Frequency range | 1.7 GHz ... 2.3 GHz |
Voltage standing wave ratio VSWR in a 50 Ω system | ≤ 1.25 (1.7 GHz ... 2.3 GHz) |
Permissible HF power Pmax at VSWR = xx (50 ohm system) | ≤ 400 W (VSWR = 1.2) |
≤ 500 W (VSWR = 1.0) | |
Impulse durability (line-earth) | C2 - 10 kV / 5 kA |
D1 - 2.5 kA | |
Impulse durability (line-shield) | C2 - 10 kV/5 kA |
D1 - 2.5 kA |
Ambient conditions | |
Degree of protection | IP55 |
Ambient temperature (operation) | -40 °C ... 100 °C |
VDE requirement class | C2 |
C3 | |
D1 | |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 | |
Standards/specifications | IEC 61643-21 |
Note | 2005 |
Mounting type | Connection-specific intermediate plugging |
Item number | 2818863 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Product key | CL3312 |
Catalog page | Page 172 (TT-2011) |
GTIN | 4017918187187 |
Weight per piece (including packing) | 175,5 g |
Weight per piece (excluding packing) | 175,5 g |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem