C7/16-UB-280DC-SB-SET
-
Surge protection device
2881544
Attachment plug with replaceable surge protection for coaxial signal interfaces. Connection: N connector, male-female, with adapters for N connector to 7/16 connector.
Product details
| IEC test classification | C2 |
| C3 | |
| D1 | |
| VDE requirement class | C2 |
| C3 | |
| D1 | |
| Type | Intermediate plug |
| Number of positions | 2 |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Connection method | 7/16 connector |
| Width | 35.5 mm |
| Height | 35.5 mm |
| Depth | 147 mm |
| Seal material | Silicon |
| Housing material | Nickel-plated brass |
| Housing surface material | Ni |
| Contact surface material | Au |
| Inner conductor material | CuZn |
| Inner conductor surface material | Gold |
| Insulation body material | PTFE |
| Spring contact material | CuSn |
| Mechanical data | |
| Open side panel | No |
| Direction of action | Line-Shield/Earth Ground |
| Maximum continuous operating voltage UC | 280 V DC |
| 195 V AC | |
| Maximum continuous voltage UC (line-earth) | 280 V DC |
| 195 V AC | |
| Nominal current IN | 5 A (25 °C) |
| Operating effective current IC at UC | ≤ 1 µA |
| Nominal discharge current In (8/20) µs (line-ground) | 20 kA |
| Nominal discharge current In (8/20) µs (line-shield) | 20 kA |
| Total surge current (8/20) µs | 20 kA |
| Total surge current (10/350) µs | 2.5 kA |
| Max. discharge current Imax (8/20) µs maximum (line-shield) | 20 kA |
| Nominal pulse current Ian (10/1000) µs (line-shield) | 100 A |
| Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 900 V |
| Output voltage limitation at 1 kV/µs (line-shield) spike | ≤ 900 V |
| Voltage protection level Up (line-earth) | ≤ 1.1 kV (C2 - 10 kV / 5 kA) |
| ≤ 900 V (C1 - 1 kV / 500 A) | |
| ≤ 1 kV (C3 - 25 A) | |
| Voltage protection level Up (line-shield) | ≤ 1.1 kV (C2 - 10 kV / 5 kA) |
| 900 V (C1 - 1 kV / 500 A) | |
| ≤ 1 kV (C3 - 25 A) | |
| Response time tA (line-earth) | ≤ 100 ns |
| Response time tA (line-shield) | ≤ 100 ns |
| Input attenuation aE, asym. | typ. 0.1 dB (≤ 1.2 GHz) |
| typ. 0.2 dB (≤ 2.2 GHz) | |
| Cut-off frequency fg (3 dB), asym. (shield) in 50 Ω system | > 3 GHz |
| Voltage standing wave ratio VSWR in a 50 Ω system | typ. 1.10 (≤ 2 GHz) |
| Permissible HF power Pmax at VSWR = xx (50 ohm system) | 700 W (VSWR = 1.1) |
| 200 W (VSWR = ∞) | |
| Capacity (Core-Earth) | typ. 1.5 pF |
| Capacity asymmetrical (shield) | typ. 1.5 pF |
| Impulse durability (line-earth) | C1 - 1 kV / 500 A |
| C2 - 10 kV / 5 kA | |
| C3 - 100 A | |
| D1 - 2.5 kA |
| Ambient conditions | |
| Degree of protection | IP55 |
| Ambient temperature (operation) | -25 °C ... 80 °C |
| Altitude | 2000 m |
| VDE requirement class | C2 |
| C3 | |
| D1 | |
| Standards Information technology specification | |
| Standards/regulations | IEC 61643-21 |
| IEC 61643-21 | |
| Air clearances and creepage distances | |
| Standards/regulations | IEC 60664-1 |
| Standards/specifications | IEC 61643-21/A1 |
| Note | 2008 |
| Standards/specifications | EN 61643-21/A1 |
| Note | 2009 |
| Mounting type | Connection-specific intermediate plugging |
| Item number | 2881544 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Product key | CL3312 |
| GTIN | 4046356081436 |
| Weight per piece (including packing) | 344,8 g |
| Weight per piece (excluding packing) | 344,8 g |
| Country of origin | DE |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem