FDX 20 series DIN rail splice box, equipped with 6x SC duplex couplings, fully assembled and ready for splicing with pre-assembled 900 µm pigtails (OM2) and splice holder (for separately sold shrink and crimp splice protection) on a patented splice comb made from powder-coated sheet steel. Cable insertion possible via cable gland either at the top or bottom. Housing (2-part) prepared for DIN rail mounting through rear-side adapter (this can also be mounted on the side).
Scope of supply:
DIN rail housing with integrated splice comb (mounted), equipped with 6x SC duplex couplings, 12x pigtails (OM2), 1x splice holder, 1x cable gland (M20x1.5)
FOC-FDX20-PP-SCD6-OM2-PT9
-
Splice box
1019700
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, cable outlet: above and below, housing size: 1, color: gray, Ethernet
This product needs further products for operation.
Mandatory accessories
Product details
Order information: | In addition, shrink splice protection (Item No.: 1019676) or crimp splice protection (Item No.: 1019678) must be ordered separately. |
Product type | Network distributor box |
Housing type | DIN rail adapter |
Series | FDX 20 series |
Type | Rail-mountable module |
Sensor type | Ethernet |
Connection profile | SC-Duplex |
No. of cable outlets | 2 |
No. of conductors | 12 |
Number of module slots | 6 |
Number of slots | 12 |
Type of the screw connection | M20 x 1.5 |
Protective cover | yes |
Cable outlet | above and below |
Attenuation | ≤ 0.3 dB |
Transmission medium | FO |
Connection technology | |
Connection method | Splicing |
Width | 40 mm |
Height | 130 mm |
Depth | 115 mm |
Housing | |
Housing width | 40 mm |
Mechanical characteristics | |
Ferrule diameter | 2.50 mm |
Color | gray |
Flammability rating according to UL 94 | V0 |
Ferrule material | Zirconia ceramics |
Housing material | Metal |
Housing surface material | Powder-coated, gray |
Cable type | Multimode fiberglass |
Cable type | 900 µm |
Cable structure | semi-loose compact wires (STB) |
External cable diameter | 6 mm ... 12 mm |
External cable diameter | 6 mm ... 12 mm |
Wire diameter incl. insulation | 900 µm |
Individual wire diameter | 900 µm (250/900 µm) |
Single wire, color | Assignment color-coded in accordance with IEC 60794-2 |
Halogen-free | yes |
Flame resistance | yes |
FO cable | |
Number of fibers | 12 |
Fiber | GOF |
Fiber type | Multimode fiberglass 50/125 µm |
Attenuation | ≤ 0.3 dB (at 850 nm / 1300 nm) |
Return Loss | ≥ 35 dB (at 850 nm / 1300 nm) |
Transmission medium | FO |
Mechanical data | |
Type of the screw connection | M20 x 1.5 |
Insertion/withdrawal cycles | ≥ 500 |
Attenuation | ≤ 0.3 dB |
Ambient conditions | |
Degree of protection | IP20 (according to IEC 60529) |
IP20 | |
Ambient temperature (operation) | -25 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Ambient temperature (assembly) | 0 °C ... 50 °C |
Resistance to UV radiation | yes |
Flame resistance | yes |
Mounting type | DIN rail mounting |
Assembly note | Option for flexible replugging of DIN rail adapter |
Item number | 1019700 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABNGAA |
Product key | ABNGAA |
Catalog page | Page 381 (C-2-2019) |
GTIN | 4055626701097 |
Weight per piece (including packing) | 718,4 g |
Weight per piece (excluding packing) | 626,621 g |
Customs tariff number | 85367000 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170113 |
ETIM
ETIM 9.0 | EC001130 |
UNSPSC
UNSPSC 21.0 | 43223300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
FOC-SC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115536
-
FOC-ST:PA-SC:PA-OM2:D01/1 - FO patch cable 1115574
-
FOC-LC:PA-SC:PA-OM2:D01/1 - FO patch cable 1115607
-
FOC-SC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115535
-
FOC-ST:PA-SC:PA-OM2:D01/2 - FO patch cable 1115573
-
FOC-LC:PA-SC:PA-OM2:D01/2 - FO patch cable 1115605
-
FOC-SC:PA-SC:PA-OM2:D01/5 - FO patch cable 1115533
-
FOC-ST:PA-SC:PA-OM2:D01/5 - FO patch cable 1115570
-
FOC-LC:PA-SC:PA-OM2:D01/5 - FO patch cable 1115603
-
FOC-OE-OE-GL-U-OM2-12/... - FO cable 1286222
-
FOC-SC:A-SC:A-GZ01/... - FO patch cable 1405697
-
FOC-SC:A-LC:A-GZ01/... - FO patch cable 1405691
-
FOC-ST:A-SC:A-GZ01/... - FO patch cable 1405708
-
FOC-SC:A-SJ:A-GZ01/... - FO patch cable 1405700
-
FOC-TOOL-FERRULECLEANER-2.50 - FO accessories 1407029
-
FOC-TOOL-STICKCLEANER-2.50 - FO accessories 1407002
-
A-INSP-M20-68N-P-LG - Screw plug 1424519
-
WP-CN PA M20 - Counter nut 3241134
-
SF-PH 1-80 - Screwdriver 1212559
-
SF-SL 1,0X5,5-150 - Screwdriver 1212552
-
E/NS 35 N - End bracket 0800886
-
NBC-PP-G1PGY - DIN rail adapter 1041740
-
FL DIN RA - DIN rail adapter 2891053
-
G-INS-M20-S68N-PNES-GY - Cable gland 1411125
-
TML (104X10)R - Marker strip 0801835
-
TML (EX9,5)R TR - Marker strip 0816634
-
EMLS (70X32)R SR - Safety label with special adhesive 0800346
-
EML-HA (76X51)R - Label for rough surfaces 0830609
-
PML-W100 (25X25)R - Warning label 0830429
-
LS-EMLP (60X15) WH - Device marker 0831696
-
WML-RFID/HF 14 (25X19)R - Cable marker 0803386
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Flexible DIN rail mounting possible in six positioning directions
Suitable for industrial applications
Reduced installation time with plug-and-play
Pin assignment straight in line in a link
Continuously reliable data connection, thanks to extensively tested components
Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
Transmission rate up to 1000 Mbps
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem