FDX 20 series 19" splice boxes, 1 RU, with removable drawer, for 24x ST duplex OM1, metal, completely ready to splice (correctly pre-mounted: 24 ST duplex couplings, 24 filler plugs, 48 pigtails, 4 cassettes, 4 combs, 1 cassette cover).
4 cable entries (rear) incl. 2 Pg16 cable glands, 2 sealing caps, and 19" mounting set.
    
  
  FOC-FDX20-FR19-STD24-OM1-PT9
   - 
  Splice box
    
      1145389
      
      
    
  
      Splice box, design: 1RU, degree of protection: IP20, material: Metal, connection method: Splicing, housing size: 1, color: gray
      This product needs further products for operation.
      Mandatory accessories
    
  Product details
Compatible products
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
        Flexible DIN rail mounting possible in six positioning directions
        Suitable for industrial applications
        Reduced installation time with plug-and-play
        Pin assignment straight in line in a link
        Continuously reliable data connection, thanks to extensively tested components
        Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
        Transmission rate up to 1000 Mbps