US-EMP (85,6X54) YE/BM ID
-
Snap-in markers
1442590
Snap-in markers, Card, yellow, unmarked, can be labeled with: BLUEMARK ID COLOR, BLUEMARK ID, mounting type: latching, Number of individual labels: 2
Product details
Product type | Gerätemarker |
Marking | |
Number of individual labels | 2 |
Number of individual labels per row | 1 |
Identification technology | Thermal transfer for sheets and cards, UV LED technology |
Width | 84.9 mm |
Height | 53.7 mm |
Depth | 0.5 mm |
Color | yellow |
Material | PVC |
Flammability rating according to UL 94 | V0 |
Components | Silicone-free |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Specification | DIN EN ISO 1518-1:2019-10 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2013 (following) |
Result | Test passed |
UV resistance | |
Specification | ISO 4892-2:2013-03 (following) |
Result | Test passed |
Test duration | 96 h |
Procedure | Artificial irradiation. |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | DIN 50018:2013-05 |
Result | Test passed |
Climate level | AHT 1.0 S |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN 60068-2-11:2000-02 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 80 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % |
Shelf life | 1 Year |
Mounting type | latching |
Item number | 1442590 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | BG2419 |
Product key | BG2419 |
GTIN | 4063151825218 |
Weight per piece (including packing) | 22,22 g |
Weight per piece (excluding packing) | 22,22 g |
Customs tariff number | 49119900 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27281103 |
ECLASS-15.0 | 27281103 |
ETIM
ETIM 9.0 | EC001288 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem