REL-IR2/100AC/2X21
-
Single relay
2907052
Plug-in industrial relay with power contacts, 2 changeover contacts, test key, mechanical switch position indicator, polarity: bipolar, input voltage: 100 V AC
Product details
Product type | Single relay |
Operating mode | 100% operating factor |
Mechanical service life | approx. 2x 107 cycles |
Insulation characteristics | |
Insulation | Basic insulation |
Overvoltage category | II |
Pollution degree | 3 (Rated voltage of 230 V) |
2 (Rated voltage of 400 V) | |
Data management status | |
Date of last data management | 20.03.2025 |
Maximum power dissipation for nominal condition | 1.48 W |
Test voltage (Winding/contact) | 2.5 kVrms (50 Hz, 1 min., winding/contact) |
Test voltage (Changeover contact/changeover contact) | 2.5 kVrms (50 Hz, 1 min., changeover contact/changeover contact) |
Rated insulation voltage | 250 V AC |
Rated surge voltage | 2.5 kV |
Coil side | |
Nominal input voltage UN | 100 V AC |
Input voltage range | 78 V AC ... 138 V AC |
Input voltage range in reference to UN | see diagram |
Mains frequency | 50/60 Hz |
Drive and function | monostable |
Drive (polarity) | non-polarized |
Typical input current at UN | 14.8 mA |
Typical response time | 5 ms ... 15 ms (depending on phase relation) |
Typical release time range | 5 ms ... 20 ms (depending on phase relation) |
Switching | |
Contact switching type | 2 changeover contacts |
Type of switch contact | Single contact |
Contact material | AgNi |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 5 V (At 24 mA) |
Limiting continuous current | 12 A |
Maximum inrush current | 30 A (20 ms, N/O contacts) |
24 A (4 s, N/O contacts) | |
Min. switching current | 5 mA (at 24 V) |
Interrupting rating (ohmic load) max. | 288 W (at 24 V DC) |
124 W (at 48 V DC) | |
108 W (at 60 V DC) | |
52 W (at 110 V DC) | |
48 W (at 220 V DC) | |
3000 VA (for 250 V AC) | |
Switching capacity min. | 0.12 W |
Switching capacity | 2 A (at 24 V, DC13) |
1.5 A (at 230 V, AC15) |
Connection method | Plug-in connection |
Width | 21.2 mm |
Height | 27.5 mm |
Depth | 35.6 mm |
Ambient conditions | |
Degree of protection | RT I |
Ambient temperature (operation) | -40 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Corrosive gas test | |
Identification | ISA-S71.04. G3 Harsh Group |
EN 60068-2-60 |
Standards/regulations | IEC 60664 |
IEC 61810 |
Mounting position | any |
Item number | 2907052 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Sales key | DK6193 |
Product key | DK6193 |
Catalog page | Page 302 (C-5-2019) |
GTIN | 4055626175751 |
Weight per piece (including packing) | 34,817 g |
Weight per piece (excluding packing) | 34,817 g |
Customs tariff number | 85364900 |
Country of origin | PL |
ETIM
ETIM 8.0 | EC001437 |
UNSPSC
UNSPSC 21.0 | 39122300 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem