MCR-C-UI-UI-450-DCI
-
Signal conditioner
2810887
MCR 3-way signal conditioner, with configurable I/O, for the electrical isolation of analog signals, with cut-off frequency (3 dB) 450 Hz, preconfigured. For information about permitted signal combinations, please refer to the data sheet. Replacement part: 2811284 MACX MCR-UI-UI.
Free download available.
Downloads
Product details
Product type | Signal conditioner |
No. of channels | 1 |
Alignment span | ± 2 % |
Alignment zero | ± 2 % |
Electrical isolation between input and output | yes |
Limit frequency (3 dB) | 450 Hz |
Maximum power dissipation for nominal condition | 900 mW |
Test voltage input/output | 1.5 kV AC (50 Hz, 60 s) |
Test voltage power supply/signal | 1 kV AC (50 Hz, 60 s) |
Protective circuit | Transient protection |
Step response (10-90%) | 0.8 ms |
Maximum temperature coefficient | 0.0075 %/K |
Maximum transmission error | ≤ 0.1 % (of final value) |
Supply | |
Supply voltage range | 18 V DC ... 30 V DC |
Max. current consumption | < 30 mA (without load) |
Signal | |
Number of inputs | 1 |
Configurable/programmable | Yes, preconfigured |
Voltage input signal | 0 V ... 10 V (please indicate if different setting when ordering) |
Max. voltage input signal | 30 V |
Max. current input signal | 50 mA |
Input resistance of voltage input | 1 MΩ |
Input resistance current input | 50 Ω |
Signal | |
Number of outputs | 1 |
Configurable/programmable | Yes, preconfigured |
Voltage output signal | 0 V ... 10 V (please indicate if different setting when ordering) |
Max. voltage output signal | 15 V |
Max. current output signal | 30 mA |
Load/output load voltage output | ≥ 10 kΩ |
Load/output load current output | ≤ 500 Ω |
Connection method | Pluggable screw connection |
Stripping length | 8 mm |
Screw thread | M3 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross section AWG | 24 ... 14 |
Dimensional drawing |
|
Width | 17.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Color | green (RAL 6021) |
Housing material | Polyamide PA non-reinforced |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -20 °C ... 65 °C |
CE | |
Certificate | CE-compliant |
Electromagnetic compatibility | Conformance with EMC directive |
Noise immunity | EN 61000-6-2 |
Noise emission | |
Standards/regulations | EN 61000-6-4 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2810887 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | DK1XXX |
Product key | DK1XXX |
Weight per piece (including packing) | 129 g |
Weight per piece (excluding packing) | 129 g |
Customs tariff number | 85437090 |
Country of origin | DE |
UNSPSC
UNSPSC 21.0 | 39121008 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 15, 15(a), 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem