WMS 50,8 (EX80)R CUS
-
Shrink sleeve
0800711
Shrink sleeve, Roll, white, cable diameter range: 16.9 ... 50.8 mm: user-defined, perforated or cut, mounting type: slide-on, text field height: 30000 mm, text field width: 80 mm
Product details
Product type | Shrink sleeve printed |
Type | Shrink sleeve |
Marking | |
Printing | user-defined |
Identification technology | Thermal transfer for rolls |
Width | 80 mm |
Length | 15 m |
External dimensions | |
Outside diameter | 16.9 mm ... 50.8 mm |
Text field | |
Text field width | 80 mm |
Text field height | 30000 mm |
Color | white (RAL 9010) |
Material | Polyolefine |
Base element material | polyolefine |
Shrink rate | 3:1 |
Components | halogen-free |
Shrink temperature | > 85 °C |
External cable diameter | 16.9 mm ... 50.8 mm |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Test for substances that would hinder coating with paint or varnish | |
Result | Test passed |
Scratch test for the determining scratch resistance | |
Specification | EN ISO 1518-1:2023 (following) |
Requirements | ≥ 5 N |
Result | Test passed |
Tesafilm test | |
Specification | DIN EN ISO 2409:2020-12 (following) |
Result | Test passed |
UV resistance | |
Specification | DIN EN ISO 4892-2:2021-11 (following) |
Result | Test passed |
Test duration | 96 h |
Temperature resistance | |
Specification | ANSI/UL 969-2018:03 (following) |
Test duration | 240 h |
Rating 125 °C (150 °C) | Test passed |
Wipe resistance of inscriptions | |
Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
Isopropyl [CAS No. 67-63-0] |
Test passed |
n-Hexane [CAS No. 110-54-3] |
Test passed |
Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
Specification | ISO 175:2010 (following) |
Test duration | 168 h |
Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
Diesel [CAS No. 68476-34-6] |
Test passed |
IRM 901 | Test passed |
IRM 902 | Test passed |
Testing in a condensation changing climate in the presence of sulfur dioxide | |
Specification | EN ISO 22479:2022-06 |
Result | Test passed |
Procedure | Method B |
Cycles | 2 |
Salt spray test | |
Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 |
Result | Test passed |
Test duration | 96 h |
Ambient conditions | |
Ambient temperature (operation) | -55 °C ... 125 °C |
Recommended ambient temperature (storage/transport) | 23 °C |
Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) |
Shelf life | 5 years |
Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
Mounting type | slide-on |
Item number | 0800711 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BG8126 |
Product key | BG8126 |
Catalog page | Page 206 (C-5-2013) |
GTIN | 4046356628495 |
Weight per piece (including packing) | 2,451 g |
Weight per piece (excluding packing) | 2,392 g |
Customs tariff number | 49119900 |
Country of origin | PL |
ECLASS
ECLASS-11.0 | 27281102 |
ECLASS-12.0 | 27281102 |
ECLASS-13.0 | 27281102 |
ETIM
ETIM 9.0 | EC001530 |
UNSPSC
UNSPSC 21.0 | 39131500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Individual labels can be ordered with a maximum length of 30 mm
UL 224 (125°C, 600 V, all tubing)
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem