The continuous shrink sleeves in the WMS... product family, in size 2.4 ... 9.5, are suitable for automated processing with the THERMOMARK E.SLEEVE applicator. The continuous format of the material means that individual marker lengths can be realized. After the printing and applying process, you have the option of shrinking the marked shrink sleeves by applying heat manually and thus fixing them on the cable/wire.
    
  
  WMS 4,8 (EX9)RL
   - 
  Shrink sleeve
    
      0800321
      
      
    
  
      Product details
| Note on application | For the THERMOMARK ROLL and THERMOMARK ROLL 2.0 roll printers, this material can only be processed with an external media hub. | 
| Material information | The specified minimum wire diameter of the shrink sleeve refers to its use as a marking material and does not guarantee any insulation characteristics once shrunk. Depending on the processed material batch, as well as the storage and processing conditions, the maximum insertable wire diameter may be reduced.  | 
            
| Product type | Shrink sleeve | 
| Marking | |
| Number of individual labels | 1 | 
| Identification technology | Thermal transfer | 
| Length of roll | 120.00 m | 
| Height | 8.4 mm | 
| Color | white (RAL 9010) | 
| Material | Polyolefine | 
| Base element material | polyolefine | 
| Shrink rate | 3:1 | 
| Components | halogen-free | 
| Shrink temperature | > 85 °C | 
| External cable diameter | 1.6 mm ... 4.8 mm | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed | 
| Specification | EN ISO 1518-1:2023 (following) | 
| Requirements | ≥ 5 N | 
| Result | Test passed | 
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2020-12 (following) | 
| Result | Test passed | 
| UV resistance | |
| Specification | DIN EN ISO 4892-2:2021-11 (following) | 
| Result | Test passed | 
| Test duration | 96 h | 
| Procedure | Artificial irradiation. | 
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) | 
| Test duration | 240 h | 
| Rating 125 °C (150 °C) | Test passed | 
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 | 
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0]  | 
              
              Test passed | 
| n-Hexane [CAS No. 110-54-3]  | 
              
              Test passed | 
| Water + Petroleum ether [CAS No. 64742-82-1]  | 
              
              Test passed | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Acetone (99 %) [CAS No. 67-64-1]  | 
              
              Test passed | 
| Specification | ISO 175:2010 (following) | 
| Test duration | 168 h | 
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2]  | 
              
              Test passed | 
| Ethanol (99 %) [CAS No. 64-17-5]  | 
              
              Test passed | 
| Acetone (99 %) [CAS No. 67-64-1]  | 
              
              Test passed | 
| Diesel [CAS No. 68476-34-6]  | 
              
              Test passed | 
| IRM 901 | Test passed | 
| IRM 902 | Test passed | 
| Testing in a condensation changing climate in the presence of sulfur dioxide | |
| Specification | EN ISO 22479:2022-06 | 
| Result | Test passed | 
| Procedure | Method B | 
| Cycles | 2 | 
| Salt spray test | |
| Specification | DIN EN IEC 60068-2-11 (VDE 0468-2-11):2022-10 | 
| Result | Test passed | 
| Test duration | 96 h | 
| Ambient conditions | |
| Ambient temperature (operation) | -55 °C ... 125 °C | 
| Recommended ambient temperature (storage/transport) | 23 °C | 
| Recommended humidity (storage/transport) | 50 % (Storage in a dry and dark place in the original packaging is recommended) | 
| Shelf life | 5 years | 
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) | 
| Mounting type | slide-on | 
| Item number | 0800321 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | BG2216 | 
| Product key | BG2216 | 
| GTIN | 4046356625913 | 
| Weight per piece (including packing) | 800 g | 
| Weight per piece (excluding packing) | 943 g | 
| Customs tariff number | 39173200 | 
| Country of origin | CN | 
ECLASS
| ECLASS-13.0 | 27281102 | 
| ECLASS-15.0 | 27281102 | 
ETIM
| ETIM 9.0 | EC001530 | 
UNSPSC
| UNSPSC 21.0 | 39131500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
- 
    
      
THERMOMARK E.300 - Thermal transfer printer 1285306
 - 
    
      
THERMOMARK E.300 D - Thermal transfer printer 1004303
 - 
    
      
THERMOMARK E.600 - Thermal transfer printer 1285310
 - 
    
      
THERMOMARK E.600 D - Thermal transfer printer 1004304
 - 
    
      
THERMOMARK ROLL 2.0 - Thermal transfer printer 1085260
 - 
    
      
THERMOMARK E.300 DOUBLE - Thermal transfer printer 1472379
 - 
    
      
THERMOMARK-RIBBON 110-WMSU - Ink ribbon 0801358
 - 
    
      
THERMOMARK-RIBBON 64-WMSU - Ink ribbon 0801360
 - 
    
      
TM-RIBBON 40 BK 105 - Ink ribbon 1259008
 - 
    
      
THERMOMARK-RIBBON 25-WMSU - Ink ribbon 0803390
 - 
    
      
TR-PRESSURE ROLLER STANDARD - Pressure roller 0801802
 - 
    
      
TR-PRESSURE ROLLER DR4-50 - Pressure roller 0801800
 - 
    
      
TRM-PRESSURE ROLLER STANDARD - Pressure roller 0804655
 - 
    
      
TRM-PRESSURE ROLLER 4-50 - Pressure roller 0804656
 - 
    
      
TM E.WIRE/E.SLEEVE-PR - Pressure roller 1259203
 - 
    
      
THERMOMARK ROLL-ERH - Media hub 5146448
 - 
    
      
THERMOMARK-ERH 500 - Media hub 5146309
 - 
    
      
THERMOMARK ROLLMASTER 300 - Thermal transfer printer 0804501
 - 
    
      
THERMOMARK ROLLMASTER 600 - Thermal transfer printer 0804663
 - 
    
      
THERMOMARK ROLL - Thermal transfer printer 5146477
 - 
    
      
THERMOMARK X1.2 - Thermal transfer printer 5146231
 - 
    
      
THERMOMARK W2 - Thermal transfer printer 5146147
 
Your advantages
Permanent and captive identification of single-core wires, wires, cables, pneumatic hoses, and other cylindrical objects
        High flexibility, as individual marker lengths ranging from 3.45 mm ... 2000 mm (0.14" ... 78.7") can be realized in combination with the cutter and perforation cutter
        As an option, the sleeves can be shrunk by applying heat manually to fix the sleeve in position
        High diameter coverage with a shrink ratio of 3:1
        Widely used and proven worldwide in control cabinet and machine building, the oil and gas industry, and the railway industry
        Can be used in the tube printing module M1650 Tube from KOMAX
        Frequently searched
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem