WMS 2,4 (60X4)R YE CUS
-
Shrink sleeve
0800755
Shrink sleeve, Roll, yellow, cable diameter range: 0.8 ... 2.4 mm: user-defined, perforated, mounting type: slide-on
Product details
| Marking | |
| Number of individual labels per row | 1 |
| Printing | user-defined |
| Identification technology | Thermotransfer |
| Width | 4 mm |
| Length | 60 mm |
| RoHS compliant | yes |
| Color | yellow (RAL 1018) |
| Material | Polyolefine |
| Base element material | polyolefine |
| Shrink rate | 3:1 |
| Components | halogen-free |
| Shrink temperature | > 85 °C |
| External cable diameter | 0.8 mm ... 2.4 mm |
| Test for substances that would hinder coating with paint or varnish | |
| Result | Test passed |
| Specification | DIN EN ISO 1518-1:2019-10 (following) |
| Requirements | ≥ 5 N |
| Result | Test passed |
| Tesafilm test | |
| Specification | DIN EN ISO 2409:2013 (following) |
| Result | Test passed |
| UV resistance | |
| Specification | ISO 4892-2:2013-03 (following) |
| Result | Test passed |
| Test duration | 96 h |
| Procedure | Artificial irradiation. |
| Temperature resistance | |
| Specification | ANSI/UL 969-2018:03 (following) |
| Test duration | 240 h |
| Rating 125 °C (150 °C) | Test passed |
| Wipe resistance of inscriptions | |
| Specification | DIN EN 61010-1 (VDE 0411-01):2020-03 |
| DIN EN 62208 (VDE 0660-511):2012-06 (in parts) | |
| Isopropyl [CAS No. 67-63-0] |
Test passed |
| n-Hexane [CAS No. 110-54-3] |
Test passed |
| Water + Petroleum ether [CAS No. 64742-82-1] |
Test passed |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Specification | ISO 175:2010 (following) |
| Test duration | 168 h |
| Sodium hydroxide 0.1 mol/l [CAS No. 1310-73-2] |
Test passed |
| Ethanol (99 %) [CAS No. 64-17-5] |
Test passed |
| Acetone (99 %) [CAS No. 67-64-1] |
Test passed |
| Diesel [CAS No. 68476-34-6] |
Test passed |
| IRM 901 | Test passed |
| IRM 902 | Test passed |
| Salt spray test | |
| Specification | DIN EN 60068-2-11:2000-02 |
| Result | Test passed |
| Test duration | 96 h |
| Ambient conditions | |
| Ambient temperature (operation) | -55 °C ... 125 °C |
| Recommended storage conditions | 23 °C/50 % relative humidity. Storage in a dry and dark place in the original packaging is recommended. |
| Recommended ambient temperature (storage/transport) | 23 °C |
| Recommended humidity (storage/transport) | 50 % |
| Shelf life | 5 years |
| Wipe resistance | DIN EN 61010-1 (VDE 0411-1) |
| Mounting type | slide-on |
| Item number | 0800755 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | BG8126 |
| Product key | BG8126 |
| GTIN | 4046356628877 |
| Weight per piece (including packing) | 0,623 g |
| Weight per piece (excluding packing) | 0,564 g |
| Customs tariff number | 49119900 |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27281102 |
ETIM
| ETIM 9.0 | EC001530 |
UNSPSC
| UNSPSC 21.0 | 39131500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
UL 224 (125°C, 600 V, all tubing)
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem