SCC 15
   - 
  Shield connection terminal block
    
      1019422
      
      
    
  
      Shield connection terminal block, number of positions: 1, connection method: Spring-cage connection, mounting type: Neutral busbar, color: black
Product details
Compatible products
Your advantages
Convenient single-handed installation
        Shield connection clamps for cable diameters up to 20 mm
        Modern spring technology protects against vibrations
        Low transfer impedance due to large-surface shield connection
        High corrosion resistance
        Unique marking surface for cable designations
        As components, it is not possible to certify shield connections in accordance with the requirements of the directive and standards for electrical equipment in potentially explosive areas. As such, shield connection clamps can be used in the Ex area even without an appropriate approval or marking.