SF-5ES1N8AYW00 - Device connector front mounting with knurled nut
1607405

connection method

Device connector front mounting with knurled nut, application: Power, angled fixed, Screw locking mechanism, M23, number of positions: 5+PE, contact connection type: Socket, Axial O-ring, shielded: yes, flange dimensions: 26 mm x 26 mm, number of positions: 6, connection method: Crimp connection, series: SF, This product is in the process of being discontinued. This product must no longer be considered for new projects. Please contact your sales representative for alternatives.

Product details