ME-IO P 10U 7016
-
Insulation plate
1209229
DIN rail housing, Insulation plate, Housing cover, width: 2.89 mm, height: 112.2 mm, depth: 28.5 mm, color: anthracite grey (similar RAL 7016)
Product details
Product type | Upper housing part |
Housing type | DIN rail housing |
Housing series | ME-IO |
Type | Insulation plate |
Ventilation openings present | no |
Width | 2.89 mm |
Height | 112.2 mm |
Depth | 28.5 mm |
Color (Housing) | anthracite grey (RAL 7016) |
Flammability rating according to UL 94 | V0 |
CTI according to IEC 60112 | 600 |
Housing material | PA |
Surface characteristics | untreated |
Vibration test | |
Specification | IEC 60068-2-6:2007-12 |
Frequency | 10 - 150 - 10 Hz |
Sweep speed | 1 octave/min |
Amplitude | 0.15 mm (10 Hz ... 58.1 Hz) |
Acceleration | 2g (58.1 Hz ... 150 Hz) |
Test duration per axis | 2.5 h |
Test directions | X-, Y- and Z-axis |
Glow-wire test | |
Specification | IEC 60695-2-11:2014-02 |
Temperature | 850 °C |
Time of exposure | 30 s |
Thermal stability / ball thrust test | |
Specification | IEC 60695-10-2:2014-02 |
Temperature | 125 °C |
Test duration | 1 h |
Force | 20 N |
Mechanical strength / tumbling barrel | |
Specification | IEC 60068-2-31:2008-05 |
Height of fall | 50 cm |
Frequency | 50 |
Shocks | |
Specification | IEC 60068-2-27:2008-02 |
Pulse shape | Semi-sinusoidal |
Acceleration | 15g |
Shock duration | 11 ms |
Number of shocks per direction | 3 |
Test directions | X-, Y- and Z-axis (pos. and neg.) |
Test for substances that would hinder coating with paint or varnish | |
Specification | VDMA 24364:2018-05 |
Degree of protection (IP code) | |
Specification | IEC 60529:1989-11 + AMD 1:1999-11 + AMD 2:2013-08 |
Ambient conditions | |
Max. IP code to attain | IP20 |
Ambient temperature (operation) | -40 °C ... 105 °C (depending on power dissipation) |
Ambient temperature (storage/transport) | -40 °C ... 55 °C |
Ambient temperature (assembly) | -5 °C ... 100 °C |
Relative humidity (storage/transport) | 80 % |
Mounting type | Snap in |
Type of packaging | packed in cardboard |
Outer packaging type | Carton |
Item number | 1209229 |
Packing unit | 10 pc |
Minimum order quantity | 500 pc |
Note | Made to order (non-returnable) |
Sales key | ACHEBB |
Product key | ACHEBB |
GTIN | 4063151279141 |
Weight per piece (including packing) | 5,28 g |
Weight per piece (excluding packing) | 5,17 g |
Customs tariff number | 85389099 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27190605 |
ETIM
ETIM 9.0 | EC002779 |
UNSPSC
UNSPSC 21.0 | 31261500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Plastic in accordance with UL94 V0: for more rigorous flammability requirements
Easy stabilization of several connection rows in wide housing designs
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem