SAC-5P-M12YF/M12FS-M12MS KAS - Sensor/actuator cable
1401457
Sensor/actuator cable
Product details
Product type
Distributor with cable
Nominal voltage UN
48 V AC
60 V DC
Mechanical data
Insertion/withdrawal cycles
≥ 100
Item number
1401457
Packing unit
100 pc
Minimum order quantity
100 pc
Product key
AF1COA
GTIN
4046356561327
Weight per piece (including packing)
28,15 g
Weight per piece (excluding packing)
28,15 g
Country of origin
DE
ECLASS
ECLASS-13.0
27060313
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.