SAC-5P-100,0-280/SH-2,5
-
Sensor/actuator cable
1435446
By the meter, Sensor/actuator cable, cable length: 100 m
Product details
Product type | Cable by the meter |
Number of positions | 5 |
Shielded | yes |
Max. conductor resistance | 8 Ω/km |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Cable length | 100 m |
Cable weight | 202 kg/km |
Cable type | PUR halogen-free gray |
Short symbol | 280 |
External cable diameter | 10.40 mm ±0.3 mm |
Outer sheath, material | PUR |
External sheath, color | gray RAL 7001 |
Wire diameter incl. insulation | 2.85 mm ±0.1 mm |
Single wire, color | brown, white, blue, black, pink |
Cable cross section | 5x 2.5 mm² |
Conductor material | Bare Cu litz wires |
Conductor structure, voltage supply | 141x 0.15 mm |
AWG power supply | 14 |
Material wire insulation | PP |
Thickness, insulation | ≥ 0.31 mm |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage, cable | ≥ 3000 V AC (Spark test) |
Cable resistance | ≤ 8 Ω/km (at 20 °C) |
Cable insulation resistance | ≥ 1 GΩ*km (at 20 °C) |
Minimum bending radius, fixed installation | 5 x D |
Minimum bending radius, flexible installation | 10 x D |
Number of bending cycles | 5000000 |
Minimum bending radius, drag chain applications | 10 x D |
Traversing path | 10 m |
Traversing rate | 3 m/s |
Acceleration | 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
in accordance with DIN EN 50267-2-1 | |
Resistance to oil | according to DIN EN 60811-404, 168 h at 100 °C |
Flame resistance | According to UL 758/1581 (Cable Flame) |
according to UL 758/1581 FT1 | |
According to DIN EN 60332-1-2 | |
Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 |
Low adhesion | |
abrasion-resistant | |
FO cable | |
Transmission medium | Copper |
Mechanical data | |
Max. bending cycles | 5000000 |
Ambient conditions | |
Resistance to oil | according to DIN EN 60811-404, 168 h at 100 °C |
Flame resistance | According to UL 758/1581 (Cable Flame) |
according to UL 758/1581 FT1 | |
According to DIN EN 60332-1-2 | |
Resistance to oil | according to DIN EN 60811-404, 168 h at 100 °C |
Other resistance | Hydrolysis and microbe resistant as per VDE 0282 section 10 |
Low adhesion | |
abrasion-resistant |
Item number | 1435446 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AF1LBA |
Product key | AF1LBA |
GTIN | 4063151810443 |
Weight per piece (including packing) | 20.489,337 g |
Weight per piece (excluding packing) | 19.274,467 g |
Customs tariff number | 85444999 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27061801 |
ETIM
ETIM 9.0 | EC003249 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem