SAC-4P-M8FS/ 0,7-PUR/M8FS
   - 
  Sensor/actuator cable
    
      1394433
      
      
    
  
      Sensor/actuator cable, 4-position, PUR halogen-free, black-gray RAL 7021, Socket straight M8, coding: A, on Socket straight M8, cable length: 0.7 m
Product details
| Product type | Sensor/actuator cable | 
| Number of positions | 4 | 
| No. of cable outlets | 1 | 
| Shielded | no | 
| Coding | A | 
| Insulation characteristics | |
| Overvoltage category | II | 
| Degree of pollution | 3 | 
| Flammability rating according to UL 94 | HB | 
| Seal material | NBR | 
| Material of grip body | TPU, hardly inflammable, self-extinguishing | 
| Contact material | CuSn | 
| Contact surface material | Ni/Au | 
| Contact carrier material | TPU GF | 
| Material for screw connection | Zinc die-cast, nickel-plated | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 48 V AC | 
| 60 V DC | |
| Nominal current IN | 4 A | 
| Status display | no | 
| Status display present | no | 
| Connection 1 | |
| Type | Socket straight M8 | 
| Number of positions | 4 | 
| Coding type | A | 
| Connection 2 | |
| Type | Socket straight M8 | 
| Number of positions | 4 | 
| Cable length | 0.7 m | 
| PUR halogen-free black [PUR] | |
| Dimensional drawing | 
                 | 
            
| Cable weight | 23 kg/km | 
| UL AWM Style | 20549 / 10493 (80°C/300 V) | 
| Number of positions | 4 | 
| Shielded | no | 
| Cable type | PUR halogen-free black [PUR] | 
| Conductor structure signal line | 32x 0.10 mm | 
| AWG signal line | 24 | 
| Conductor cross section | 4x 0.25 mm² (Signal line) | 
| Wire diameter incl. insulation | 1.17 mm ±0.02 mm (Signal line) | 
| External cable diameter | 3.95 mm ±0.15 mm | 
| Outer sheath, material | PUR | 
| External sheath, color | black-gray RAL 7021 | 
| Conductor material | Bare Cu litz wires | 
| Material wire insulation | PP | 
| Single wire, color | brown, white, blue, black | 
| Thickness, insulation | ≥ 0.21 mm (Core insulation) | 
| approx. 0.50 mm (Outer cable sheath) | |
| Overall twist | 4 wires, twisted | 
| Max. conductor resistance | max. 78 Ω/km (at 20 °C) | 
| Insulation resistance | ≥ 100 GΩ*km (at 20 °C) | 
| Nominal voltage, cable | ≤ 300 V | 
| Test voltage | ≥ 3000 V | 
| Smallest bending radius, fixed installation | 20 mm | 
| Smallest bending radius, movable installation | 40 mm | 
| Dynamic load capacity (bending) | Max. bending cycles: 10000000, Bending radius: 44 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 5 m/s² | 
| Dynamic load capacity (torsion) | Torsion: ±180 °/m, Torsion cycles: ≥2000000, Torsional frequency: 35 cycles/min. | 
| Halogen-free | in accordance with DIN VDE 0472 part 815 | 
| Flame resistance | in accordance with UL 758/1581 FT2 | 
| DIN EN 60332-2-2 (20 s) | |
| Resistance to oil | in accordance with DIN EN 60811-2-1 | 
| Other resistance | Highly resistant to acids, alkaline solutions and solvents | 
| hydrolysis and microbe resistant | |
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| Special properties | Flexible cable conduit capable | 
| Silicone-free | |
| Free of substances which would hinder coating with paint or varnish | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) | 
| -25 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 | 
| IP67 | |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 90 °C (Plug / socket) | 
| Ambient temperature (operation) (Cable, flexible installation) | -40 °C ... 80 °C (cable, fixed installation) | 
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Standard designation | M8 connector | 
| Standards/specifications | IEC 61076-2-104 | 
| Item number | 1394433 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 100 pc | 
| Note | Made to order (non-returnable) | 
| Sales key | AF1BCA | 
| Product key | AF1BCA | 
| GTIN | 4063151776817 | 
| Weight per piece (including packing) | 23,4 g | 
| Weight per piece (excluding packing) | 23,4 g | 
| Customs tariff number | 85444290 | 
| Country of origin | PL | 
ECLASS
| ECLASS-13.0 | 27060311 | 
| ECLASS-15.0 | 27060311 | 
ETIM
| ETIM 9.0 | EC001855 | 
UNSPSC
| UNSPSC 21.0 | 26121600 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem