SAC-4P-M12Y/28X-9XM12F OD RI
-
Sensor/actuator cable
1421454
Sensor/actuator cable, 4-position, PE-X halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Plug straight M12, coding: A, M12 Y-distributor, for outdoor applications, with high-grade steel knurl
Product details
Product type | Sensor/actuator cable |
Application | External areas |
Number of positions | 4 |
No. of cable outlets | 1 |
Shielded | no |
Coding | A |
Insulation characteristics | |
Degree of pollution | 3 |
Flammability rating according to UL 94 | V0 |
Seal material | FPM |
Material of grip body | PP |
Contact material | CuSn |
Contact surface material | Ni/Au |
Contact carrier material | PP |
Material for screw connection | Stainless steel |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 250 V AC |
250 V DC | |
Nominal current IN | 4 A |
Mechanical data | |
Insertion/withdrawal cycles | ≥ 100 |
Status display | no |
Status display present | no |
Conductor connection | |
Tightening torque | 0.4 Nm (M12 connector) |
Connection 1 | |
Type | Plug straight M12 |
Number of positions | 4 |
Coding type | A |
Connection 2 | |
Type | Plug straight M12 |
Number of positions | 4 |
Coding type | A |
PE-X black [28X] | |
Dimensional drawing |
|
Cable weight | 44 kg/km |
Number of positions | 4 |
Shielded | no |
Cable type | PE-X black [28X] |
Conductor structure signal line | 28x 0.15 mm |
AWG signal line | 20 |
Conductor cross section | 4x 0.5 mm² (Signal line) |
Wire diameter incl. insulation | 1.6 mm ±0.05 mm (Signal line) |
External cable diameter | 5.20 mm ±0.2 mm |
Outer sheath, material | PE-X |
External sheath, color | black-gray RAL 7021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | PE-X |
Single wire, color | brown, white, blue, black |
Thickness, insulation | approx. 0.30 mm (Core insulation) |
approx. 0.60 mm (Outer cable sheath) | |
Overall twist | 4 wires, twisted |
Length of twist, overall twist | 61.6 mm |
Max. conductor resistance | ≤ 39 Ω/km (at 20 °C) |
Insulation resistance | ≥ 100 MΩ*km (at 20 °C) |
Nominal voltage, cable | ≤ 300 V AC |
Test voltage | ≥ 3000 V AC |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 52 mm |
Dynamic load capacity (bending) | Max. bending cycles: 2000000, Bending radius: 52 mm, Traversing path: 10 m, Traversing rate: 3 m/s, Acceleration: 10 m/s² |
Halogen-free | in accordance with DIN VDE 0472 part 815 |
Flame resistance | according to DIN 60332-1-2 |
according to DIN EN 50266-2-5 | |
according to IEC 60332-3-25 (bunched fire test) | |
Fume corrosiveness | according to IEC 60754 |
Concentration of fumes | according to DIN EN 61034 |
Resistance to oil | in accordance with DIN EN 60811-2-1 |
Other resistance | UV resistant (according to DIN VDE 0276-605) |
Special properties | Irradiated |
Ambient temperature (operation) | -40 °C ... 105 °C (cable, fixed installation) |
-15 °C ... 105 °C (Cable, flexible installation) | |
120 °C (at 48 h - see test report 19233) | |
180 °C (at 48 h - see test report 19233) |
Ambient conditions | |
Ambient temperature (operation) (male connector/female connector) | -40 °C ... 105 °C (Plug / socket) |
Ambient temperature (operation) (Operation) | -40 °C ... 85 °C (On sudden changes in temperature (according to IEC 60512-11-4)) |
Ambient temperature (operation) (Special release) | 120 °C (at 48 h - see test report 19233) |
M12 | |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1421454 |
Packing unit | 1 pc |
Minimum order quantity | 25 pc |
Sales key | AF1CCA |
Product key | AF1CCA |
GTIN | 4055626263922 |
Weight per piece (including packing) | 566,9 g |
Weight per piece (excluding packing) | 545 g |
Customs tariff number | 85444290 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060311 |
ECLASS-15.0 | 27060311 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Robust throughout: resistant to oil, UV, and ozone, withstands temperatures from -40°C … +105°C
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem