SAC-3P- 2,0-PVC/C B-L
-
Sensor/actuator cable
1404801
Sensor/actuator cable, 3-position, PVC, black RAL 9005, free cable end, on Valve connector C (8 mm), Wiring: unwired, cable length: 2 m
Product details
| Product type | Sensor/actuator cable with valve connector |
| Application | Standard |
| Number of positions | 3 |
| No. of cable outlets | 1 |
| Shielded | no |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Conductor connection | |
| Tightening torque | 0.6 Nm (Valve connector) |
| Flammability rating according to UL 94 | V0 |
| Seal material | TPU |
| Material housing valve plug | TPU |
| Contact material | CuSn |
| Valve plug contact insert material | PA 6.6 |
| Contact surface material | Sn |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 230 V |
| Nominal current IN | 6 A |
| Valve connector characteristics | |
| Fixing screws | M2,5 x 27,5 |
| Status display | no |
| Status display present | no |
| Connection 1 | |
| Type | free cable end |
| Connection 2 | |
| Type | Valve connector C (8 mm) |
| Material | CuSn (Contact) |
| Sn (Contact surface) | |
| PA 6.6 (Contact carrier) | |
| TPU (Housing) | |
| Protective circuit | unwired |
| Cable length | 2 m |
| PVC black [PVC] | |
| Dimensional drawing |
|
| Cable weight | 38.6 kg/km |
| UL AWM Style | 2464 |
| Number of positions | 3 |
| Shielded | no |
| Cable type | PVC black [PVC] |
| Conductor structure signal line | 16x 0.20 mm |
| AWG signal line | 20 |
| Conductor cross section | 3x 0.5 mm² |
| Wire diameter incl. insulation | 1.5 mm ±0.05 mm |
| External cable diameter | 4.80 mm ±0.2 mm |
| Outer sheath, material | PVC |
| External sheath, color | black RAL 9005 |
| Conductor material | Bare Cu litz wires |
| Material wire insulation | PVC |
| Single wire, color | black 1, black 2, green/yellow |
| Overall twist | 3 wires, twisted |
| Max. conductor resistance | 39 Ω/km (at 20 °C) |
| Insulation resistance | ≥ 20 MΩ*km |
| Nominal voltage, cable | 300 V |
| Test voltage | 1200 V |
| Minimum bending radius, fixed installation | 5 x D |
| Smallest bending radius, fixed installation | 24 mm |
| Flame resistance | DIN VDE 0482 |
| DIN EN 50265-2-1 | |
| Resistance to oil | in accordance with DIN EN 60811-2-1 |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
| -5 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP65 |
| IP67 | |
| IP68 | |
| Ambient temperature (operation) (Valve connector) | -20 °C ... 85 °C (Valve connector) |
| Standard designation | Valve connector |
| Standards/specifications | EN 175301-803 |
| Item number | 1404801 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Product key | AF1DEA |
| GTIN | 4046356726344 |
| Weight per piece (including packing) | 85,4 g |
| Weight per piece (excluding packing) | 85,4 g |
| Country of origin | PL |
ECLASS
| ECLASS-13.0 | 27060312 |
| ECLASS-15.0 | 27060312 |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UC-WMT (23X4) - Conductor marker 0819411
-
US-WMT (23X4) - Cable marker 0828769
-
WMTW (23X4)R - Cable marker 0831004
-
WP-CTA POM 13,0 BK - Protective hose adapter 1422884
-
WP-PA HF 13,0 BK - Protective hose 3240681
-
WP-PA HF-HB 13,0 BK - Protective hose 3240839
-
B-STIFT - Marker pen 1051993
-
CUTFOX-S VDE - Diagonal cutter 1212207
-
WIREFOX SAC-1 - Stripping tool 1212757
-
WIREFOX SAC - Stripping tool 1212623
-
WIREFOX 10 - Stripping tool 1212150
Your advantages
Easy and safe: 100 % electrically tested plug-in components
Our PVC cable for average mechanical strain
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem