SAC-3P- 1,5-PUR/C-1L-R-ES
   - 
  Sensor/actuator cable
    
      1401434
      
      
    
  
      Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector C (8 mm), with 1 LED, Wiring: Freewheeling diode with holding current limiting device, cable length: 1.5 m, with holding current limiting device for energy reduction
Product details
| Product type | Sensor/actuator cable with valve connector | 
| Application | Standard | 
| Number of positions | 3 | 
| No. of cable outlets | 1 | 
| Shielded | no | 
| Seal material | TPU | 
| Material housing valve plug | TPU | 
| Contact material | CuSn | 
| Valve plug contact insert material | PA 6.6 | 
| Contact surface material | Ag | 
| Insulation resistance | ≥ 100 MΩ | 
| Nominal voltage UN | 24 V DC ±20 % | 
| Nominal current IN | 1 A | 
| Valve connector characteristics | |
| Switch-over time | approx. 200 ms (Initial operating time) | 
| Clock frequency | approx. 2500 Hz (Holding current limiting device) | 
| Switching frequency | max. 5 Hz (Connected valve) | 
| Fixing screws | M2,5 x 24 | 
| Status display | 1 LED | 
| Status display present | yes | 
| Connection 1 | |
| Type | free cable end | 
| Connection 2 | |
| Type | Valve connector C (8 mm) | 
| Number of positions | 3 | 
| Material | CuSn (Contact) | 
| Ag (Contact surface) | |
| PBT (Contact carrier) | |
| TPU (Housing) | |
| Protective circuit | Freewheeling diode with holding current limiting device | 
| Cable length | 1.5 m | 
| PUR halogen-free black [PUR] | |
| Dimensional drawing | 
                 | 
            
| Cable weight | 30 kg/km | 
| UL AWM Style | 20549 | 
| Number of positions | 3 | 
| Shielded | no | 
| Cable type | PUR halogen-free black [PUR] | 
| Conductor structure signal line | 28x 0.15 mm | 
| AWG signal line | 20 | 
| Conductor cross section | 3x 0.5 mm² | 
| Wire diameter incl. insulation | 1.5 mm ±0.05 mm (Signal line) | 
| External cable diameter | 4.50 mm ±0.2 mm | 
| Outer sheath, material | PUR | 
| External sheath, color | black-gray RAL 7021 | 
| Conductor material | Bare Cu litz wires | 
| Material wire insulation | PP | 
| Single wire, color | black 1, black 2, green/yellow | 
| Overall twist | 3 wires, twisted | 
| Max. conductor resistance | 39 Ω/km (at 20 °C) | 
| Insulation resistance | min. 20 MΩ*km | 
| Nominal voltage, cable | ≤ 300 V | 
| Test voltage | ≥ 1200 V | 
| Minimum bending radius, fixed installation | 5 x D | 
| Minimum bending radius, flexible installation | 10 x D | 
| Smallest bending radius, fixed installation | 22.5 mm | 
| Smallest bending radius, movable installation | 45 mm | 
| Dynamic load capacity (bending) | Max. bending cycles: 15000000, Bending radius: 50 mm, Traversing path: 0.9 m, Traversing rate: 5 m/s, Acceleration: 30 m/s² | 
| Halogen-free | in accordance with DIN VDE 0472 part 815 | 
| Flame resistance | according to DIN VDE 0482 | 
| According to DIN EN 50265-2-1 | |
| Resistance to oil | in accordance with DIN EN 60811-2-1 | 
| Other resistance | largely oil-resistant | 
| partly UV-resistant (in accordance with DIN EN ISO 4892-2-A) | |
| Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) | 
| -20 °C ... 80 °C (Cable, flexible installation) | |
| Ambient conditions | |
| Degree of protection | IP67 | 
| Ambient temperature (operation) (Valve connector) | -25 °C ... 80 °C (Valve connector) | 
| Valve connector | |
| Standard designation | Valve connector | 
| Standards/specifications | EN 175301-803 | 
| Item number | 1401434 | 
| Packing unit | 1 pc | 
| Minimum order quantity | 1 pc | 
| Sales key | AF1DEA | 
| Product key | AF1DEA | 
| GTIN | 4046356924634 | 
| Weight per piece (including packing) | 59,3 g | 
| Weight per piece (excluding packing) | 56,5 g | 
| Customs tariff number | 85444290 | 
| Country of origin | DE | 
ECLASS
| ECLASS-13.0 | 27060312 | 
| ECLASS-15.0 | 27060312 | 
ETIM
| ETIM 9.0 | EC001855 | 
UNSPSC
| UNSPSC 21.0 | 31251500 | 
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) | 
| China RoHS | |
| Environment friendly use period (EFUP) | 
              EFUP-E
               No hazardous substances above the limits 
             | 
          
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% | 
Compatible products
Frequently searched
PHOENIX CONTACT nv/sa
        
        Minervastraat 10-12, 1930 Zaventem