SAC-2P- 1,7-28R/FS SH SCO SR - Sensor/actuator cable
1408394
Sensor/actuator cable
Product details
Product type
Sensor/actuator cable
Nominal voltage UN
48 V AC
60 V DC
Item number
1408394
Packing unit
1 pc
Minimum order quantity
1 pc
Sales key
AF1CIA
Product key
AF1CIA
GTIN
4046356825849
Weight per piece (including packing)
81 g
Weight per piece (excluding packing)
81 g
Customs tariff number
85444290
Country of origin
PL
ECLASS
ECLASS-13.0
27060311
ECLASS-15.0
27060311
UNSPSC
UNSPSC 21.0
31251501
China RoHS
Environment friendly use period (EFUP)
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.