SACB- 8/4-L-PTP-M8 HD
-
Distributor box
1197620
Distributor box, application: Standard, connection method: M8 socket Metal, number of slots: 8, number of positions: 4, coding: A, slot assignment: Double, status display: yes, PNP; master cable connection: plug-in push-in spring connection 180°, shielding: no
Product details
| Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
| Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
| Application | Standard |
| Number of positions | 4 |
| Number of slots | 8 |
| Coding | A |
| LED | yes |
| Local diagnostics | |
| Monitored function | Supply voltage |
| Optical representation | Green LED |
| Max. operating voltage Umax | 30 V DC |
| Local diagnostics | Supply voltage Green LED |
| Status display I/O Yellow LED | |
| Nominal voltage UN | 24 V DC |
| Rated current, total | 8 A |
| Max. current carrying capacity per path | 2 A |
| Current carrying capacity per slot | 2 A |
| Conductor connection | |
| Sensor/actuator connection system | M8 socket |
| Conductor cross section Flexible signal line | 0.2 mm² ... 1.5 mm² |
| Conductor cross section Flexible power supply | 0.2 mm² ... 1.5 mm² |
| Connection cross section AWG Flexible signal line | 24 ... 16 |
| Connection cross section AWG Flexible power supply | 24 ... 16 |
| Stripping length Signal line | 10 mm |
| Stripping length of the sheath | 70 mm (Master cable) |
| Tightening torque, cover screw | 1 Nm |
| Tightening torque of mounting screw for fixing the housing | 0.8 Nm |
| Connection assignment | |
| Slot/position = Wire color or connection | 1 / 4 (A) = 1 / 4 |
| 1 / 2 (B) = 1 / 2 | |
| 2 / 4 (A) = 2 / 4 | |
| 2 / 2 (B) = 2 / 2 | |
| 3 / 4 (A) = 3 / 4 | |
| 3 / 2 (B) = 3 / 2 | |
| 4 / 4 (A) = 4 / 4 | |
| 4 / 2 (B) = 4 / 2 | |
| 5 / 4 (A) = 5 / 4 | |
| 5 / 2 (B) = 5 / 2 | |
| 6 / 4 (A) = 6 / 4 | |
| 6 / 2 (B) = 6 / 2 | |
| 7 / 4 (A) = 7 / 4 | |
| 7 / 2 (B) = 7 / 2 | |
| 8 / 4 (A) = 8 / 4 | |
| 8 / 2 (B) = 8 / 2 | |
| 1-8 / 1 (+ 24 V) = UN | |
| 1-8 / 3 (0 V) = 0 V | |
| Status display present | yes |
| Dimensional drawing |
|
| Width | 30 mm |
| Height | 49 mm |
| Length | 181 mm |
| Wrench size, union nut | 24 mm |
| Wrench size, counter nut | 24 mm |
| Material Threaded sleeve | Cu alloy |
| Material Housing | PBT |
| Material Molding compound | PUR |
| Seal material O-ring | FKM |
| Seal material | FKM |
| Contact material | CuZn |
| Contact surface material | Ni/Au |
| Contact carrier material | PBT |
| Material of contact, master cable side | CU alloy |
| Material of the contact carrier on the master cable side | PA |
| Material of contact surface, master cable side | tin-plated |
| External cable diameter | 6 mm ... 12 mm |
| Connection method | plug-in push-in spring connection |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) | -25 °C ... 80 °C |
| Standard designation | M8 connector |
| Standards/specifications | IEC 61076-2-104 |
| Item number | 1197620 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | AF3BCD |
| Product key | AF3BCD |
| GTIN | 4063151258306 |
| Weight per piece (including packing) | 242,5 g |
| Weight per piece (excluding packing) | 242 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440111 |
| ECLASS-15.0 | 27440111 |
ETIM
| ETIM 9.0 | EC003558 |
UNSPSC
| UNSPSC 21.0 | 31251500 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
UCT-TM 6 - Marker for terminal blocks 0828736
-
PROT-M8 - Screw plug 1682540
-
TSD 25 SAC - Torque screwdriver 1212315
-
SAC BIT HOOD-W 24 - Tool 1212486
-
SZK PZ2 VDE - Screwdriver 1206463
-
TSD 02 SAC - Torque screwdriver 1208487
-
SAC BIT M8-D10 - Tool 1208461
-
SACC BIT M8-D12 - Tool 1208474
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
SF-BIT-SL 0,45X2,4-70 - Screw insert 1212607
-
SF-M BH - Screwdriver 1212070
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Flexible: distributor box with connector hood for on-site assembly
Save space: distributor box with double occupancy for two sensors in one slot
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem