SACB-8/ 4-L-10,0PUR M5 - Distributor box
1530757

Distributor box, application: Standard, connection method: M5 socket Metal, number of slots: 8, number of positions: 4, slot assignment: Double, status display: yes, PNP; master cable connection: Fixed connection 180°, PUR/PVC, cable length: 10 m, shielding: no

Product details







Compatible products



Your advantages

Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Save space: distributor box with double occupancy for two sensors in one slot