SACB-8/16-L-10,0PVC FB
-
Distributor box
1555554
Sensor/actuator box, M12 socket, 8 slots, 5-pos., double occupancy, status indicator: yes, pnp, master cable connection: Fixed connection 180°, PVC, cable length: 10 m, shielding: No
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
Product type | Distributor box |
Application | Food processing industry |
Number of positions | 5 |
Number of slots | 8 |
Coding | A |
LED | yes |
Local diagnostics | |
Monitored function | Supply voltage |
Optical representation | Green LED |
Max. operating voltage Umax | 30 V DC |
Local diagnostics | Supply voltage Green LED |
Status display I/O Yellow LED | |
Nominal voltage UN | 24 V DC |
Rated current, total | 12 A |
Max. current carrying capacity per path | 2 A |
Current carrying capacity per slot | 4 A |
Conductor connection | |
Sensor/actuator connection system | M12 socket |
Tightening torque slot sensor/actuator cable | 0.4 Nm |
Pin assignment | |
Slot/position = Wire color or connection | 1 / 4 (A) = WH |
1 / 2 (B) = GYPK | |
2 / 4 (A) = GN | |
2 / 2 (B) = RDBU | |
3 / 4 (A) = YE | |
3 / 2 (B) = WHGN | |
4 / 4 (A) = GY | |
4 / 2 (B) = BNGN | |
5 / 4 (A) = PK | |
5 / 2 (B) = WHYE | |
6 / 4 (A) = RD | |
6 / 2 (B) = YEBN | |
7 / 4 (A) = BK | |
7 / 2 (B) = WHGY | |
8 / 4 (A) = VT | |
8 / 2 (B) = GYBN | |
1-8 / 1 (+ 24 V) = BN | |
1-8 / 3 (0 V) = BU | |
1-8 / 5 (PE) = GNYE |
Status display present | yes |
Dimensional drawing |
|
Width | 60 mm |
Height | 35 mm |
Length | 170 mm |
Material Threaded sleeve | Stainless steel 1.4404 |
Material Housing | Stainless steel 1.4404 |
Material Molding compound | PUR |
Seal material O-ring | FKM |
Contact material | CuSn6 |
Contact surface material | gold-plated |
Contact carrier material | PBT |
Cable length | 10 m |
Connection method | Fixed connection |
Outside diameter | 11.6 mm |
Conductor cross section signal conductor | 16x 0.5 mm² |
Conductor structure signal line | 64x 0.10 mm |
AWG signal line | 20 |
Conductor cross section voltage supply | 3x 1 mm² |
Conductor structure, voltage supply | 128x 0.10 mm |
AWG power supply | 17 |
Number of bending cycles | 1000000 |
Traversing rate | 3 m/s |
Traversing path | 5 m |
Ambient temperature (operation) | -40 °C ... 90 °C (for fixed installation) |
-5 °C ... 80 °C (for flexible installation) |
Ambient conditions | |
Degree of protection | IP65 |
IP67 | |
IP69K | |
Ambient temperature (operation) | -30 °C ... 80 °C |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-101 |
Item number | 1555554 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF3EAA |
Product key | AF3EAA |
Catalog page | Page 146 (C-4-2013) |
GTIN | 4046356170536 |
Weight per piece (including packing) | 2.396 g |
Weight per piece (excluding packing) | 2.396 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440108 |
ETIM
ETIM 9.0 | EC002585 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Save space: distributor box with double occupancy for two sensors in one slot
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem