ZKS M6X12 SW 3,0
-
Screw
0807025
Pan head screw, for fixing DIN rails, extra-flat screw head, with hexagonal socket head, WAF 3
Product details
| Dimensional drawing |
|
| Width | 9 mm |
| Height | 12.8 mm |
| Length | 12.8 mm |
| Material | Steel |
| Item number | 0807025 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Sales key | BE711Z |
| Product key | BE711Z |
| GTIN | 4017918138769 |
| Weight per piece (including packing) | 2,592 g |
| Weight per piece (excluding packing) | 2,43 g |
| Customs tariff number | 73181552 |
| Country of origin | DE |
ECLASS
| ECLASS-15.0 | 27141190 |
| ECLASS-13.0 | 27141190 |
ETIM
| ETIM 9.0 | EC004591 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(a), 6(a)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 2fe05444-2871-4a73-a0e5-828f5f9f272f |
| EF3.1 Climate Change | |
| CO2e kg | 0,044 kg CO2e |
Compatible products
-
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
NS 35/ 7,5 WH PERF 2000MM - DIN rail perforated 1204119
-
NS 35/ 7,5 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204122
-
NS 35/ 7,5 AL UNPERF 2000MM - DIN rail, unperforated 0801704
-
NS 35/ 7,5 ZN PERF 2000MM - DIN rail perforated 1206421
-
NS 35/ 7,5 ZN UNPERF 2000MM - DIN rail, unperforated 1206434
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/ 7,5 CAP - End cap 1206560
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 WH PERF 2000MM - DIN rail perforated 0806602
-
NS 35/15 WH UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1204135
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 ZN PERF 2000MM - DIN rail perforated 1206599
-
NS 35/15 ZN UNPERF 2000MM - DIN rail, unperforated 1206586
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15 CAP - End cap 1206573
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem