Screw connection for attaching the SUNCLIX panel feed-through with quick mount system
PV-FT-C-WALLMOUNT BK
-
Screw connection
1146092
Screw connection, Range of articles: SUNCLIX, Screw nut suitable for device wall thicknesses of 1 mm ... 5 mm
Product details
| Note on application | Screw nut suitable for device wall thicknesses of 1 mm ... 5 mm |
| Order information: | Packing unit: 100 pcs. (polybag) |
| Safety note | |
| Safety note | • WARNING: Commission properly functioning products only. The products must be regularly inspected for damage. Decommission defective products immediately. Replace damaged products. Repairs are not possible. |
| • WARNING: Only electrically qualified personnel may install and operate the product. They must observe the following safety notes. The qualified personnel must be familiar with the basics of electrical engineering. They must be able to recognize and prevent danger. The relevant symbol on the packaging indicates that only personnel familiar with electrical engineering are allowed to install and operate the product. | |
| WARNING: The connectors may not be plugged in or disconnected under load. Ignoring the warning or improper use may damage persons and/or property. | |
| • The products are suitable for applications in plant, controller, and electrical device engineering. | |
| • Assembled products may not be manipulated or improperly opened. | |
| • Only use mating connectors that are specified in the technical data of the standards listed (e.g. the ones listed in the product accessories online at phoenixcontact.com/products). | |
| • When using the product in direct connection with third-party manufacturers, the user is responsible. | |
| • For operating voltages > 50 V AC, conductive connector housings must be grounded | |
| • Ensure that the protective or functional ground has been properly connected. | |
| • Observe the corresponding technical data. You will find information: o On the product o On the packing label o In the supplied documentation o Online at phoenixcontact.com/products under the product |
|
| • The installation notes/Design In documents online on the download page at phoenixcontact.com/products must be observed for this product. | |
| • Use a protective cap to protect connectors that are not in use. The suitable accessories are available online in the accessory section of the product at phoenixcontact.com/products | |
| • The connector warms up in normal operation. Depending on the ambient conditions, the surface of the connector can continue to warm up. In this case, the user is responsible for posting warnings (e.g. DIN EN ISO 13732-1:2008-12). | |
| • Operate the connector only when it is fully plugged in and interlocked. | |
| • Ensure that when laying the cable, the tensile load on the connectors does not exceed the upper limit specified in the standards. | |
| • Observe the minimum bending radius of the cable. Lay the cable without twisting it. | |
| Product type | Panel feed-through |
| Product family | SUNCLIX |
| Width | 21 mm |
| Height | 21 mm |
| Length | 11.4 mm |
| Color of the housing part | black |
| Flammability rating according to UL 94 | V0 |
| Insulating material group | I |
| Material for screw connection | PA |
| Ambient conditions | |
| Ambient temperature (operation) | -40 °C ... 85 °C |
| Ambient temperature (assembly) | -5 °C ... 50 °C |
| Specification | IEC 60068-2-14:2009-01 |
| IEC 60512-11-4:2002-02 | |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 9 days |
| Dwell time | 30 min |
| Transition duration | ≤ 3 min |
| Minimum temperature | -40 °C |
| Maximum temperature | +85 °C |
| Test procedure | Na: Rapid change of temperature with prescribed time of transfer |
| Moist heat, constant | |
| Specification | IEC 60068-2-78:2012-10 |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 1000 h |
| Temperature for testing | +85 °C ±2 °C |
| Relative humidity | ≥ 85 % |
| Hammer tests (Eh) | |
| Specification | IEC 60068-2-75:2014-09 |
| IEC 60512-11-10:2002-02 | |
| Requirements, visual check | No damage that can affect the intended use. |
| Category | 3 |
| Temperature for testing | -40°C 2 K |
| Specification | IEC 60068-2-2:2007-07 |
| IEC 60512-11-9:2002-02 | |
| Requirements, visual check | No defects that impair normal functionality. |
| Thermal stress | 90°C/240 h |
| Specification | IEC 60512-6-4:2002-02 |
| IEC 60512-1-1:2002-02 | |
| Requirements, visual check | No defects that impair normal functionality. |
| Test duration | 2.5 h per axis |
| Lowest frequency | 10 Hz |
| Highest frequency | 150 Hz |
| Amplitude | 0.35 mm |
| Acceleration | 50 m/s² |
| Sweep speed | 1 octave/min |
| Test directions | X-, Y- and Z-axis |
| IP code X8 - continuous immersion | |
| Specification | IEC 60512-9-1:2010-03 |
| Requirements | Water may not penetrate in a harmful quantity when the housing is submerged in water continuously under conditions to be agreed between the manufacturer and user. However, the conditions must be more stringent than those of digit 7. |
| Test duration | 2 h |
| Specification | IEC 60512-1-1:2002-02 |
| Requirements, visual check | No defects that impair normal functionality. |
| Additional text | The values specified apply to all repetitions of the same test within the normative test sequence. |
| Item number | 1146092 |
| Packing unit | 100 pc |
| Minimum order quantity | 100 pc |
| Sales key | ABLBZC |
| Product key | ABLBZC |
| GTIN | 4063151135386 |
| Weight per piece (including packing) | 2,3 g |
| Weight per piece (excluding packing) | 2,3 g |
| Customs tariff number | 39269097 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440192 |
| ECLASS-15.0 | 27440192 |
ETIM
| ETIM 10.0 | EC002943 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 0,013 kg CO2e |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem