SACC-CIP-M12FS-5P SMD-SP
-
Sample set
1418632
Sample set, 5-position, Socket, straight, M12, A-coding, SMD reflow
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Product type | Contact insert |
| Number of positions | 5 |
| Seal present | yes |
| Coding | A |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 1.5 kV |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 60 V |
| Nominal current IN | 4 A |
| Connection method | SMD reflow |
| Flammability rating according to UL 94 | V0 |
| Seal material | FKM |
| Contact material | CuZn |
| Contact surface material | Au |
| Contact carrier material | PA |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | A |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Ambient conditions | |
| Degree of protection (when plugged in) | IP67 (correctly plugged in and locked) |
| Degree of protection (not plugged in) | IP65 (not plugged in, by means of additional O-ring seal with device) |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 105 °C (Plug / socket) |
| -40 °C ... 105 °C (without mechanical actuation) | |
| UL Type Rating | Type 4 (indoor use only) |
| Standard designation | M12 circular connector |
| Standards/specifications | according to IEC 61076-2-101 |
| Item number | 1418632 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | ABQXAA |
| Product key | ABQXAA |
| GTIN | 4055626162461 |
| Weight per piece (including packing) | 7 g |
| Weight per piece (excluding packing) | 2,733 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ETIM
| ETIM 9.0 | EC003557 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SACC-BP-F-M12/M15-6-SMD SCO - Housing screw connection 1414023
-
SACC-FP-F-M12/M14 SMD - Housing screw connection 1412079
-
SACC-FP-F-M12/PRESS SMD - Housing screw connection 1412081
-
SACC-BP-F-M12/SMD-0,9/1,6-9TIP - Housing screw connection 1419569
-
SACC-BP-F-M12/SMD-1,6/2,3-9TIP - Housing screw connection 1419570
-
SACC-BP-F-M12/SMD-2,3/3,0-9TIP - Housing screw connection 1419571
-
SACC-BP-F-FIX/NUT-BK-SMD - Fixing sleeve 1419568
-
SACC-BP-F-FIX/NUT-CY-SMD - Fixing sleeve 1419565
-
SACC-BP-F-FIX/NUT-GN-SMD - Fixing sleeve 1419566
-
SACC-BP-F-FIX/NUT-VT-SMD - Fixing sleeve 1419567
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem