SACC-CIM12MSB5PL180THRSAMPLE
-
Contact carrier
1413552
Sensor/actuator flush-type plug, 5-pos., B-coded, with straight THR solder connection, only contact insert
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Product type | Contact insert |
| Number of positions | 5 |
| Coding | B |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 1.5 kV |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 60 V |
| Nominal current IN | 4 A |
| Connection method | THR solder connection |
| Material Contact carrier | PA 6.6 |
| Material Contact | CuZn |
| Material Contact surface | Au |
| Flammability rating according to UL 94 | V0 |
| Connection 1 | |
| Head design | Pin |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | B |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C |
| -40 °C ... 85 °C (without mechanical actuation) | |
| UL Type Rating | Type 4 (indoor use only) |
| Standard designation | M12 circular connector |
| Standards/specifications | according to IEC 61076-2-101 |
| Item number | 1413552 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ABQAGM |
| Product key | ABQAGM |
| GTIN | 4055626008226 |
| Weight per piece (including packing) | 4,805 g |
| Weight per piece (excluding packing) | 2,598 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440223 |
| ECLASS-15.0 | 27440223 |
ETIM
| ETIM 10.0 | EC003557 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PROT-M12 FS-M - Sealing cap 1430488
-
SACC-M12-SCO PLUG - Housing screw connection 1551493
-
SACC-DSIV-M12-PLUG - Housing screw connection 1416145
-
SACC-M12-SCO PLUG L90 - Housing screw connection 1436709
-
SACC-BP-M-M12/M15-6-THR - Housing screw connection 1413997
-
SACC-BP-M-M12/M15-7-THR - Housing screw connection 1413996
-
SACC-BP-M-M12/M15-6-THR SCO - Housing screw connection 1413999
-
SACC-BP-M-M12/M15-7-THR SCO - Housing screw connection 1413998
-
SACC-M12 PLUG PRESS - Housing screw connection 1437892
-
SACC-DSIV-M12-PLUG-9 THR - Housing screw connection 1417984
-
SACC-BP-M-M12-THR PP - Housing screw connection 1027661
-
SACC-FP-M-M12-THR PP - Housing screw connection 1027679
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem