SACC-CIM12MS4PL180THRSHSAMPLE
-
Contact carrier
1413549
Sensor/actuator flush-type connector, connector, 4-pos., shielded, A-coded, with straight THR solder connection, only contact insert
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Product type | Contact insert |
Sensor type | Universal |
Number of positions | 4 |
Shielded | yes |
Coding | A |
Thread type | M12 |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 3 |
Rated surge voltage | 2.5 kV |
Nominal voltage UN | 250 V |
Nominal current IN | 4 A |
Connection method | THR solder connection |
Signal type/category | Universal |
Flammability rating according to UL 94 | V0 |
Seal material | FKM |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PPA |
Connection 1 | |
Head design | Pin |
Head cable outlet | straight |
Head thread type | M12 |
Coding | A |
Signal type/category | Universal |
Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) |
-25 °C ... 85 °C (Cable, flexible installation) |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection | IP67 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) | |
Ambient temperature (operation) (Cable, flexible installation) | -25 °C ... 85 °C (Cable, flexible installation) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 85 °C (cable, fixed installation) |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Mounting type | PCB mounting |
Item number | 1413549 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABQAGA |
Product key | ABQAGA |
GTIN | 4055626007991 |
Weight per piece (including packing) | 3,6 g |
Weight per piece (excluding packing) | 2,403 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440110 |
ETIM
ETIM 9.0 | EC003568 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
PROT-M12 FS-M - Sealing cap 1430488
-
SACC-M12-SCO PLUG - Housing screw connection 1551493
-
SACC-DSIV-M12-PLUG - Housing screw connection 1416145
-
SACC-M12-SCO PLUG L90 - Housing screw connection 1436709
-
SACC-BP-M-M12/M15-6-THR - Housing screw connection 1413997
-
SACC-BP-M-M12/M15-7-THR - Housing screw connection 1413996
-
SACC-BP-M-M12/M15-6-THR SCO - Housing screw connection 1413999
-
SACC-BP-M-M12/M15-7-THR SCO - Housing screw connection 1413998
-
SACC-M12 PLUG PRESS - Housing screw connection 1437892
-
SACC-DSIV-M12-PLUG-9 THR - Housing screw connection 1417984
-
SACC-BP-M-M12-THR PP - Housing screw connection 1027661
-
SACC-FP-M-M12-THR PP - Housing screw connection 1027679
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem