SACC-CIM12FSD4PL180THRSAMPLE
-
Sample set
1413557
Bus system flush-type socket, Ethernet, 4-pos., D-coded, with straight THR solder connection, only contact insert
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Product type | Contact insert |
| Number of positions | 4 |
| Coding | D |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 3 |
| Rated surge voltage | 2.5 kV |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | ≥ 100 MΩ |
| Nominal voltage UN | 250 V |
| Nominal current IN | 4 A |
| Connection method | THR solder connection |
| Status display | no |
| Status display present | no |
| Flammability rating according to UL 94 | V0 |
| Seal material | FKM |
| Contact material | CuZn |
| Contact surface material | Au |
| Contact carrier material | PA 6T |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Coding | D |
| Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) |
| -25 °C ... 85 °C (Cable, flexible installation) |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Ambient conditions | |
| Degree of protection | IP67 |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
| -40 °C ... 85 °C (without mechanical actuation) | |
| Ambient temperature (operation) (Cable, flexible installation) | -25 °C ... 85 °C (Cable, flexible installation) |
| Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 85 °C (cable, fixed installation) |
| UL Type Rating | Type 4 (indoor use only) |
| Standard designation | M12 circular connector |
| Standards/specifications | according to IEC 61076-2-101 |
| Item number | 1413557 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Note | Made to order (non-returnable) |
| Sales key | ABQAGS |
| Product key | ABQAGS |
| GTIN | 4055626008271 |
| Weight per piece (including packing) | 4,8 g |
| Weight per piece (excluding packing) | 2,575 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ETIM
| ETIM 9.0 | EC003557 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | ff1849ec-2034-4599-9373-bdd3278b3b73 |
Compatible products
-
-
PROT-M12 SH - Screw plug 1503302
-
PROT-M12 FB - Screw plug 1555538
-
SACC-M12-SCO NUT - Housing screw connection 1552243
-
SACC-DSIV-M12-NUT - Housing screw connection 1416144
-
SACC-M12-SCO NUT L 90 - Housing screw connection 1432460
-
SACC-BP-F-M12/M15-6-THR - Housing screw connection 1414004
-
SACC-BP-F-M12/M15-7-THR - Housing screw connection 1414003
-
SACC-BP-F-M12/M15-6-THR SCO - Housing screw connection 1414020
-
SACC-BP-F-M12/M15-7-THR SCO - Housing screw connection 1414005
-
SACC-M12 NUT PRESS - Housing screw connection 1437889
-
SACC-DSIV-M12-NUT-9 THR - Housing screw connection 1417989
-
SACC-BP-F-M12-THR PP - Housing screw connection 1027662
-
SACC-FP-F-M12-THR PP - Housing screw connection 1027678
-
SACC-M12-PPI NUT L 90 - Housing screw connection 1233779
-
SACC-DSIV-M12-NUT-9 THR PPI - Housing screw connection 1249211
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem