SACC-CIM12FSB5PL180THRSAMPLE
-
Sample set
1413559
Sensor/actuator flush-type socket, 5-pos., B-coded, with straight THR solder connection, only contact insert
Product details
Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
Product type | Contact insert |
Number of positions | 5 |
Coding | B |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Rated surge voltage | 1.5 kV |
Contact resistance | ≤ 3 mΩ |
Insulation resistance | ≥ 100 MΩ |
Nominal voltage UN | 60 V |
Nominal current IN | 4 A |
Connection method | THR solder connection |
Status display | no |
Status display present | no |
Flammability rating according to UL 94 | V0 |
Seal material | FKM / EPDM |
Contact material | CuZn |
Contact surface material | Au |
Contact carrier material | PPA |
Connection 1 | |
Head design | Socket |
Head cable outlet | straight |
Coding | B |
Ambient temperature (operation) | -40 °C ... 85 °C (cable, fixed installation) |
-25 °C ... 85 °C (Cable, flexible installation) |
Mechanical data | |
Insertion/withdrawal cycles | > 100 |
Ambient conditions | |
Degree of protection | IP67 |
IP67 | |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 85 °C (Plug / socket) |
-40 °C ... 85 °C (without mechanical actuation) | |
Ambient temperature (operation) (Cable, flexible installation) | -25 °C ... 85 °C (Cable, flexible installation) |
Ambient temperature (operation) (Cable, fixed installation) | -40 °C ... 85 °C (cable, fixed installation) |
UL Type Rating | Type 4 (indoor use only) |
Standard designation | M12 circular connector |
Standards/specifications | according to IEC 61076-2-101 |
Mounting type | PCB mounting |
Item number | 1413559 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ABQAGS |
Product key | ABQAGS |
GTIN | 4055626008295 |
Weight per piece (including packing) | 5,3 g |
Weight per piece (excluding packing) | 2,765 g |
Customs tariff number | 85366990 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440223 |
ETIM
ETIM 9.0 | EC003557 |
UNSPSC
UNSPSC 21.0 | 39121400 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 0b72a961-982b-4034-a57f-64259efb422f |
Compatible products
-
-
PROT-M12 SH - Screw plug 1503302
-
PROT-M12 FB - Screw plug 1555538
-
SACC-M12-SCO NUT - Housing screw connection 1552243
-
SACC-DSIV-M12-NUT - Housing screw connection 1416144
-
SACC-M12-SCO NUT L 90 - Housing screw connection 1432460
-
SACC-BP-F-M12/M15-6-THR - Housing screw connection 1414004
-
SACC-BP-F-M12/M15-7-THR - Housing screw connection 1414003
-
SACC-BP-F-M12/M15-6-THR SCO - Housing screw connection 1414020
-
SACC-BP-F-M12/M15-7-THR SCO - Housing screw connection 1414005
-
SACC-BP-F-M12/THR-1,0/1,8-9TIP - Housing screw connection 1419630
-
SACC-BP-F-M12/THR-1,7/2,5-9TIP - Housing screw connection 1419631
-
SACC-BP-F-M12/THR-2,4/3,2-9TIP - Housing screw connection 1419633
-
SACC-BP-F-M12/THR-3,1/3,9-9TIP - Housing screw connection 1419634
-
SACC-M12 NUT PRESS - Housing screw connection 1437889
-
SACC-DSIV-M12-NUT-9 THR - Housing screw connection 1417989
-
SACC-BP-F-M12-THR PP - Housing screw connection 1027662
-
SACC-FP-F-M12-THR PP - Housing screw connection 1027678
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem