SACC-CI-M12FSY-8P SMD SH-SP
-
Sample set
1418638
Sample set, Universal, 8-position, Socket, straight, M12, Y-coding, SMD reflow, this item is expected to be lead-free from Q4 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance
Product details
| Notes on operation | The electrical and mechanical data specified assume that the connector pair is correctly locked and mounted. If the connector is unlocked and if there is a danger of contamination, the connector must be sealed using a protective cap > IP54. Influences arising from litz wires, cables or PCB assembly must also be taken into consideration. |
| Application | Hybrid |
| Sensor type | Universal |
| Number of positions | 8 |
| No. of power contacts | 4 |
| Shielded | yes |
| Coding | Y |
| Thread type | M12 |
| Insulation characteristics | |
| Overvoltage category | III |
| Degree of pollution | 3 |
| Rated surge voltage | 0.8 kV |
| Contact resistance | ≤ 3 mΩ |
| Insulation resistance | > 100 MΩ |
| Nominal voltage UN | 30 V (Power and data) |
| Nominal current IN | 0.5 A (Data) |
| 6 A (Power) | |
| Transmission characteristics (category) | CAT5 (IEC 11801:2002) |
| Connection method | SMD reflow |
| Signal type/category | Universal |
| Material | Die-cast zinc, nickel-plated (Shield crossover) |
| Flammability rating according to UL 94 | V0 |
| Contact material | CuZn |
| Contact surface material | Au |
| Contact carrier material | PA |
| Connection 1 | |
| Head design | Socket |
| Head cable outlet | straight |
| Head thread type | M12 |
| Coding | Y |
| Signal type/category | Universal |
| Mechanical data | |
| Insertion/withdrawal cycles | > 100 |
| Ambient conditions | |
| Degree of protection | IP67 (correctly plugged in and locked) |
| Ambient temperature (operation) (male connector/female connector) | -25 °C ... 105 °C |
| -55 °C ... 105 °C (without mechanical actuation) | |
| UL Type Rating | Type 4 (indoor use only) |
| Item number | 1418638 |
| Packing unit | 5 pc |
| Minimum order quantity | 5 pc |
| Sales key | ABQXAA |
| Product key | ABQXAA |
| GTIN | 4055626162928 |
| Weight per piece (including packing) | 10,2 g |
| Weight per piece (excluding packing) | 3,988 g |
| Customs tariff number | 85366990 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27440223 |
| ECLASS-15.0 | 27440223 |
ETIM
| ETIM 9.0 | EC003557 |
UNSPSC
| UNSPSC 21.0 | 39121400 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 32d29f33-81fc-4c7a-bbd1-1876d4e0bf88 |
Compatible products
-
-
SACC-BP-F-M12/M15-6-SMD SCO - Housing screw connection 1414023
-
SACC-FP-F-M12/M14 SMD - Housing screw connection 1412079
-
SACC-FP-F-M12/PRESS SMD - Housing screw connection 1412081
-
SACC-BP-F-M12/SMD-0,9/1,6-9TIP - Housing screw connection 1419569
-
SACC-BP-F-M12/SMD-1,6/2,3-9TIP - Housing screw connection 1419570
-
SACC-BP-F-M12/SMD-2,3/3,0-9TIP - Housing screw connection 1419571
-
SACC-BP-F-FIX/NUT-BK-SMD - Fixing sleeve 1419568
-
SACC-BP-F-FIX/NUT-CY-SMD - Fixing sleeve 1419565
-
SACC-BP-F-FIX/NUT-GN-SMD - Fixing sleeve 1419566
-
SACC-BP-F-FIX/NUT-VT-SMD - Fixing sleeve 1419567
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem