REL-SR- 24DC/5X1AU/1X2AU/FG
-
Safety relays
1779558
Safety relay with force-guided contacts in accordance with DIN EN 61810-3, contact switching type: 6 changeover contacts, multi-layer gold contact. The requirements for type A in accordance with DIN EN 61810-3 are satisfied if the circuit is designed as 5 N/O contacts/1 N/C contact.
Product details
Product type | Single relay |
Application | Forcibly guided contacts |
Operating mode | 100% operating factor |
Mechanical service life | approx. 107 cycles |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Insulation | Basic insulation |
Overvoltage category | III |
Pollution degree | 2 |
Insulation characteristics: Air clearances and creepage distances between coil and contact side | |
Insulation | Reinforced insulation |
Overvoltage category | III |
Pollution degree | 2 |
Data management status | |
Date of last data management | 15.07.2025 |
Maximum power dissipation for nominal condition | 0.5 W |
Test voltage | 4 kVrms (50 Hz, 1 min.) |
2.5 kVrms (50 Hz, 1 min.) | |
1.5 kVrms (50 Hz, 1 min.) | |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 250 V AC |
Rated surge voltage | 4 kV |
Air clearances and creepage distances between coil and contact side | |
Rated insulation voltage | 250 V AC |
Rated surge voltage | 6 kV |
Coil side | |
Nominal input voltage UN | 24 V DC |
Input voltage range | 20.4 V DC ... 26.4 V DC |
Input voltage range in reference to UN | see diagram |
Drive and function | monostable |
Drive (polarity) | non-polarized |
Typical input current at UN | 30 mA |
Input power dissipation for UN | 0.72 W |
Typical response time | 15 ms |
Typical release time | 10 ms |
Coil voltage | 24 V DC |
Protective circuit | Freewheeling diode |
Status display | LED (yellow) |
Switching | |
Contact switching type | 2 changeover contacts, forcibly actuated |
Type of switch contact | Single contact |
Contact material | AgSnO2, +AU |
Maximum switching voltage | 250 V AC/DC |
Limiting continuous current | 6 A |
Interrupting rating (ohmic load) max. | 144 W (24 V DC) |
180 W (30 V DC) | |
1500 VA (250 V AC) | |
Force-guided contacts in accordance with EN 61810-3 | Type B |
Width | 13 mm |
Height | 24 mm |
Depth | 50 mm |
Ambient conditions | |
Degree of protection (Relay) | RT II (Relay) |
Degree of protection (Installation location) | IP54 (Installation location) |
Ambient temperature (operation) | -40 °C ... 85 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Altitude | ≤ 2000 m |
Standards/regulations | EN 61810-1 |
EN 61810-3 | |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | EN 60947-5-1 |
Air clearances and creepage distances between coil and contact side | |
Standards/regulations | EN 60947-5-1 |
Mounting type | Plug-in mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 1779558 |
Packing unit | 10 pc |
Minimum order quantity | 10 pc |
Sales key | DK69DE |
Product key | DK69DE |
GTIN | 4067923397309 |
Weight per piece (including packing) | 30 g |
Weight per piece (excluding packing) | 23 g |
Customs tariff number | 85364110 |
Country of origin | CN |
ECLASS
ECLASS-13.0 | 27371601 |
ECLASS-15.0 | 27371601 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem