PSR-SCP-120UC/ESAM4/3X1/1X2/B
-
Safety relays
2901422
Safety relay for emergency stop and safety door monitoring up to SIL 3 or Cat. 4, PL e in accordance with EN ISO 13849, 1- or 2-channel operation, 3 enabling current paths, nominal input voltage: 120 V AC/DC, plug-in screw terminal blocks
Free download available.
Downloads
Product details
Product type | Safety relays |
Product family | PSRclassic |
Application | Emergency stop |
Safety door | |
Control | 1 and 2 channel |
Mechanical service life | approx. 107 cycles |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics: Air clearances and creepage distances between the power circuits | |
Overvoltage category | III |
Degree of pollution | 2 |
Maximum power dissipation for nominal condition | 4.56 W |
Nominal operating mode | 100% operating factor |
Air clearances and creepage distances between the power circuits | |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | 4 kV / basic insulation (safe isolation, reinforced insulation, and 6 kV between A1-A2/logic/enabling and signaling current paths) |
General | |
Input voltage range | 110 V AC/DC ... 120 V AC/DC |
Input voltage range in reference to UN | 0.85 ... 1.1 |
Typical input current at UN | 38 mA |
Voltage at input/start and feedback circuit | ~ 24 V DC |
Typical response time | 40 ms (man. start) |
Typ. starting time with Us | 330 ms (when controlled via A1) |
Typical release time | 60 ms (when controlled via A1) |
20 ms (when controlled via S11/S12 and S21/S22) | |
Concurrence | ∞ |
Recovery time | 1 s |
Maximum switching frequency | 0.5 Hz |
Protective circuit | Surge protection; Varistor 275 VRMS (A1-A2) |
Surge protection; Varistor | |
Max. permissible overall conductor resistance | 50 Ω |
Operating voltage display | Green LED |
Status display | LED (green) |
Contact switching type | 3 enabling current paths |
1 signaling current path | |
Contact material | AgSnO2, + 0.2 µm Au |
Maximum switching voltage | 250 V AC/DC |
Minimum switching voltage | 10 V AC/DC |
Limiting continuous current | 6 A (N/O contact) |
5 A (N/C contact) | |
Maximum inrush current | 6 A |
Inrush current, minimum | 10 mA |
Sq. Total current | 72 A2 (ITH2 = I12 + I22 + I32) |
Interrupting rating (ohmic load) max. | 144 W (24 V DC, τ = 0 ms) |
230 W (48 V DC, τ = 0 ms) | |
68 W (110 V DC, τ = 0 ms) | |
88 W (220 V DC, τ = 0 ms) | |
2000 VA (250 V AC, τ = 0 ms) | |
Maximum interrupting rating (inductive load) | 48 W (24 V DC, τ = 40 ms) |
40 W (48 V DC, τ = 40 ms) | |
35 W (110 V DC, τ = 40 ms) | |
33 W (220 V DC, τ = 40 ms) | |
Switching capacity min. | 100 mW |
Switching capacity (360/h cycles) | 6 A (24 V DC) |
5 A (230 V AC) | |
Switching capacity (3600/h cycles) | 3 A (24 V (DC13)) |
3 A (230 V (AC 15)) | |
Output fuse | 10 A gL/gG NEOZED (N/O contact) |
6 A gL/gG NEOZED (N/C contact) |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Screw connection |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 |
Width | 22.5 mm |
Height | 99 mm |
Depth | 114.5 mm |
Housing material | PA |
Safety data | |
Stop category | 0 |
Safety data: EN ISO 13849 | |
Category | 4 |
Performance level (PL) | e |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: IEC 61508 - Low demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 3 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
Air clearances and creepage distances between the power circuits | |
Standards/regulations | IEC 60664-1 |
Mounting type | DIN rail mounting |
Mounting position | any |
Item number | 2901422 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA114 |
Product key | DNA114 |
Catalog page | Page 229 (C-6-2019) |
GTIN | 4046356592024 |
Weight per piece (including packing) | 237,4 g |
Weight per piece (excluding packing) | 178,19 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ETIM
ETIM 8.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Manually monitored and automatic activation in a single device
Basic insulation
1- and 2-channel control
3 enabling current paths, 1 signaling current path
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem