PSR-MC72-2NO-1DO-24DC-SP
-
Safety relays
2702097
Safety relay for emergency stop, safety doors, light grid up to SIL 3, Cat. 4, PL e, 1- or 2-channel operation, cross-circuit detection, can be retriggered, fall back/on delay 0.2 s ... 60 s, 2 enabling current paths, US = 24 V DC, pluggable Push-in terminal block
Free download available.
Downloads
Product details
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Safety relays |
Product family | PSRmini |
Application | Emergency stop |
Safety door | |
Light grid | |
Control | 1 and 2 channel |
Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 2 |
Times | |
Typical response time | < 35 ms (automatic start) |
< 30 ms (manual, monitored start) | |
Typical release time | < 25 ms (when controlled via S12 (only for undelayed contact 13/14)) |
< 5 ms (when interrupted via A1; applicative deactivation via A1/A2 is not permitted) | |
Delay time range | 0.2 s ... 60 s ±5 % (can be set for 27/28) |
Restart time | < 1 s (Boot time) |
Maximum power dissipation for nominal condition | 5.78 W (at US = 30 V, IL² = 72 A²) |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | See section “Insulation coordination” |
Supply | |
Designation | A1/A2 |
Rated control circuit supply voltage US | 19.2 V DC ... 30 V DC |
Rated control circuit supply voltage US | 24 V DC -20 % / +25 % |
Rated control supply current IS | typ. 60 mA |
Power consumption at US | typ. 1.44 W |
Inrush current | typ. 25 A (Δt = 10 µs at Us) |
Filter time | 10 ms (For the logic. At A1 in the event of voltage dips at Us ) |
Protective circuit | Surge protection; Suppressor diode |
Protection against polarity reversal for rated control circuit supply voltage |
Digital: Sensor circuit (S12, S22) | |
Description of the input | safety-related sensor inputs |
Number of inputs | 2 |
Input voltage range "0" signal | 0 V DC ... 5 V DC |
Input current range "0" signal | 0 mA ... 2 mA |
Inrush current | < 11 mA (typ. with US) |
Filter time | max. 3 ms (Test pulse width of low test pulses) |
min. 21 ms (Test pulse rate for low test pulse) | |
Test pulse rate = 7 x Test pulse width | |
Concurrence | ∞ |
Limit frequency | min. 0 Hz |
max. 1 Hz | |
Max. permissible overall conductor resistance | 150 Ω |
Current consumption | < 4.1 mA (typ. with US) |
Digital: Start circuit (S34) | |
Description of the input | non-safety-related |
Number of inputs | 1 |
Inrush current | < 8.6 mA (typ. with US) |
Filter time | max. 3 ms (Test pulse width of low test pulses) |
min. 21 ms (Test pulse rate for low test pulse) | |
Test pulse rate = 7 x Test pulse width | |
Max. permissible overall conductor resistance | 150 Ω |
Voltage at input/start and feedback circuit | 24 V DC -20 % / +25 % |
Current consumption | < 3.2 mA (typ. with US) |
Relay: Enabling current paths (13/14, 27/28) | |
Output description | safety-related N/O contacts |
Number of outputs | 1 (undelayed) |
1 (delayed) | |
Contact switching type | 2 enabling current paths |
Contact material | AgSnO2 |
Switching voltage | min. 12 V AC/DC |
max. 250 V AC/DC | |
Switching capacity | min. 60 mW |
Inrush current | min. 3 mA |
max. 6 A | |
Limiting continuous current | 6 A (observe derating) |
Sq. Total current | 72 A2 (observe derating) |
Switching frequency | 0.1 Hz |
Mechanical service life | 10x 106 cycles |
Output fuse | 6 A gL/gG (N/O contact) |
4 A gL/gG (for low-demand applications) | |
Signal: M1 | |
Output description | PNP |
non-safety-related | |
Number of outputs | 1 |
Voltage | approx. 23 V DC (US - 1 V) |
Current | max. 100 mA |
Maximum inrush current | 500 mA (Δt = 1 ms at Us) |
Short-circuit protection | Yes |
Connection technology | |
pluggable | yes |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross section rigid | 0.2 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
Conductor cross-section AWG | 24 ... 16 |
Stripping length | 8 mm |
Status display | 5 x bi-color LED |
Width | 12.5 mm |
Height | 116.6 mm |
Depth | 114.5 mm |
Color (Housing) | yellow (RAL 1018) |
Housing material | PA |
Safety data | |
Stop category | 0 |
1 | |
Safety data: EN ISO 13849 | |
Category | 4 |
Performance level (PL) | e |
Safety data: IEC 61508 - High demand | |
Safety Integrity Level (SIL) | 3 |
Safety data: EN IEC 62061 | |
Safety Integrity Level (SIL) | 3 |
Ambient conditions | |
Degree of protection | IP20 |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -35 °C ... 60 °C (observe derating) |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Maximum altitude | ≤ 2000 m (Above sea level) |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 15g |
Vibration (operation) | 10 Hz ... 150 Hz, amplitude 0.15 mm, 2g |
CE | |
Identification | CE-compliant |
Mounting type | DIN rail mounting |
Assembly note | See derating curve |
Mounting position | vertical or horizontal |
Item number | 2702097 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA181 |
Product key | DNA181 |
Catalog page | Page 226 (C-6-2019) |
GTIN | 4046356952491 |
Weight per piece (including packing) | 160,34 g |
Weight per piece (excluding packing) | 126,45 g |
Customs tariff number | 85371098 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
UNSPSC
UNSPSC 21.0 | 39122200 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | fbe42683-1ad9-48ae-8b48-48883e124722 |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061
Low housing width of just 12.5 mm
1- and 2-channel control
2 enabling current paths, 1 digital signal output
Manually monitored and automatic activation in a single device
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem