PSR-MC45-3NO-1DO-24DC-SP
-
Safety relays
1082029
Safety relay for emergency stop, safety doors and light grids up to SIL 3, Cat. 4, PL e, 1 or 2-channel operation, automatic or manual, monitored start, 3 enabling current paths, US = 24 V DC, pluggable Push-in terminal block
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRmini |
| Application | Emergency stop |
| Safety door | |
| Transponder | |
| Light grid | |
| Control | 1 and 2 channel |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Times | |
| Typical response time | < 100 ms (automatic start) |
| < 100 ms (manual, monitored start) | |
| Typ. starting time with Us | < 100 ms (when controlled via A1) |
| Typical release time | < 20 ms (on demand via the sensor circuit) |
| < 20 ms (when controlled via A1; applicative deactivation via A1/A2 is not permitted) | |
| Restart time | < 1 s (Boot time) |
| Recovery time | 500 ms (following demand of the safety function) |
| Maximum power dissipation for nominal condition | 17.21 W (at UB = 30 V , IL² = 72 A²) |
| Nominal operating mode | 100% operating factor |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | Basic insulation 4 kV between all current paths |
| Basic insulation 4 kV between all current paths and housing | |
| Supply | |
| Designation | A1/A2 |
| Rated control circuit supply voltage US | 19.2 V DC ... 30 V DC |
| Rated control circuit supply voltage US | 24 V DC -20 % / +25 % (provide external protection) |
| Rated control supply current IS | typ. 75 mA |
| Power consumption at US | typ. 1.8 W |
| Inrush current | typ. 2.2 A (Δt = 300 µs at Us) |
| Filter time | 1 ms (at A1 in the event of voltage dips at Us) |
| Protective circuit | Serial protection against polarity reversal |
| Suppressor diode 33 V | |
| Digital: Sensor circuit (S10, S12, S22) | |
| Description of the input | safety-related sensor inputs |
| NPN (S10, S12), PNP (S22) | |
| Number of inputs | 3 |
| Input voltage range "0" signal | 0 V ... 5 V (S10, S12) |
| Input voltage range "1" signal | 19.2 V ... 30 V |
| Input current range "0" signal | 0 mA ... 2 mA (S10, S12) |
| Inrush current | < 5 mA (typ. with US at S10/S12, Δt = 500 µs) |
| > -5 mA (typ. with US at S22, Δt = 500 µs) | |
| Filter time | max. 3 ms (Test pulse width of low test pulses) |
| > 1 s (Test pulse rate for low test pulse) | |
| Where test pulse width < 1 ms: test pulse rate = 5 x test pulse width | |
| max. 1 ms (Test pulse width, high test pulse) | |
| > 100 ms (Test pulse rate, high test pulse) | |
| Unless test pulses are safety-related, they should be disabled. | |
| Concurrence | ∞ |
| Max. permissible overall conductor resistance | 150 Ω |
| Protective circuit | Suppressor diode 38.6 V |
| Current consumption | < 4 mA (typ. with US at S10/S12) |
| > -15 mA (typ. with US at S22/0 V) | |
| Digital: Start circuit (S34, S35) | |
| Description of the input | non-safety-related |
| NPN | |
| Number of inputs | 2 |
| Input voltage range "1" signal | 19.2 V DC ... 30 V DC |
| Inrush current | < 10 mA (typ. with US, Δt = 500 µs) |
| Max. permissible overall conductor resistance | 150 Ω |
| Protective circuit | Suppressor diode 38.6 V |
| Current consumption | 2.5 mA (typ. with US at S34) |
| 1 mA (typ. with US at S35) | |
| Relay: Enabling current paths (13/14, 23/24, 33/34) | |
| Output description | 2 N/O contacts each in series, safety-related, floating |
| Number of outputs | 3 |
| Contact switching type | 3 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC (Observe the load curve) | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA AC/DC |
| max. 6 A | |
| Switching capacity | 5 A (24 V (DC13)) |
| 5 A (250 V (AC15)) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 72 A2 (observe derating) |
| Switching frequency | 0.5 Hz |
| Mechanical service life | 10x 106 cycles |
| Output fuse | 6 A gL/gG |
| Signal: M1 | |
| Output description | PNP |
| non-safety-related | |
| Number of outputs | 1 |
| Voltage | approx. 23 V DC (Us - 1 V) |
| Current | max. 100 mA |
| Maximum inrush current | 1 A (Δt = 5 ms at Us) |
| Switching frequency | 0.5 Hz (ohmic) |
| Protective circuit | 33 V suppressor diode |
| Short-circuit protection | Yes |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Status display | 2 x LED (green) |
| Operating voltage display | 1 x LED (green) |
| Width | 22.5 mm |
| Height | 117.4 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (5 A DC13; 8760 switching cycles/year or 5 A AC15; 2190 switching cycles/year) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -40 °C ... 60 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g for Δt = 11 ms (continuous shock: 10g for Δt = 16 ms) |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| CE | |
| Identification | CE-compliant |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 1082029 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA181 |
| Product key | DNA181 |
| GTIN | 4055626811956 |
| Weight per piece (including packing) | 224,7 g |
| Weight per piece (excluding packing) | 180,24 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
| ECLASS-15.0 | 27371819 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 0685bee8-2dff-4e54-b931-1ce03eb289a5 |
Compatible products
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061
1- and 2-channel control
3 enabling current paths, 1 digital signal output
Manually monitored and automatic activation in a single device
Cross-circuit detection
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem