PSS-PSR-M-B1-PI-CL4-DR-4SC-AR
-
Safety module
1501662
Safety solution for vehicle lifting applications, PL d, wired, configured, connection of up to 4 suitable sensors, autostart, 4 safe inputs, 2 safe outputs, 1 signal output, 1 reset input, push-in terminal blocks
Free download available.
Downloads
Product details
-
-
PT 6-PE - Protective conductor terminal block 3211822
-
DP-PTRV 4/LB YE - Spacer plate 1091504
-
PTRV 4-PV /BU - Potential distributors 3270247
-
D-PTRV 4 WH 1-4 - End cover 3270152
-
PTRV 4-PV /RD - Potential distributors 3270246
-
PT 1,5/S-3PV - Multi-level terminal block 3213742
-
D-PT 1,5/S-3L - End cover 3113771
-
RIF-RPT-LDP-24DC/2X2/2X1/AU/FG - Relay module 1148699
-
PTTB 4 - Double-level terminal block 3211786
-
D-STTB 4 - End cover 3030462
-
FBS-PV - Potential bridge 3032185
Product type | Safety device |
Insulation characteristics | |
Overvoltage category | II |
Degree of pollution | 2 |
Times | |
Response time | typ. 60 ms |
Nominal operating mode | 100% operating factor |
Rated insulation voltage | 250 V AC |
Rated surge voltage/insulation | Basic insulation 4 kV |
Supply | |
Designation | P+ / P- |
Rated control circuit supply voltage US | 19.2 V DC ... 28.8 V DC |
Rated control circuit supply voltage US | 24 V DC -20 % / +20 % (external fuse, typically 4 A) |
Rated control supply current IS | typ. 75 mA (Outputs inactive; the current consumption of the laser scanners is not taken into consideration) |
typ. 125 mA (Outputs active, without load; the current consumption of the laser scanners is not taken into consideration) | |
Power consumption at US | typ. 1.68 W (Outputs inactive) |
Inrush current | 60 A (Δt = 1 ms at Us) |
Filter time | typ. 5 ms (at A1 in the event of voltage dips at Us) |
Protective circuit | Inverse-parallel protection against polarity reversal |
Digital: M17, M18, M19, M20, M23, M24 | |
Description of the input | Safety-related digital inputs |
EN 61131-2 type 1 | |
Number of inputs | 6 |
Input voltage range "0" signal | 0 V DC ... 5 V DC |
Input voltage range "1" signal | 15 V DC ... 28.8 V DC |
Input current range "0" signal | < 1 mA |
Filter time | min. 3 ms ±2 ms (adjustable) |
max. 250 ms ±2 ms (adjustable) | |
Test pulse rate ≥ 2x set filter time, min. Test pulse rate = 10 ms | |
Cable length | max. 100 m (per input) |
Max. permissible overall conductor resistance | max. 1.2 kΩ (Input and reset circuit at US) |
Protective circuit | Suppressor diode |
Current consumption | typ. 8 mA (typ. with US) |
max. 10 mA (at a control voltage of 28.8 V DC) |
Relay: Enabling current paths (I1/O1, I2/O2) | |
Output description | N/O contact |
Number of outputs | 2 |
Contact switching type | Single contact, 2 N/O contact |
Contact material | AgSnO2, hard gold-plated |
Switching voltage | max. 250 V AC |
max. 300 V DC | |
min. 10 V (5 mA) | |
Switching current | min. 5 mA (10 V) |
Inrush current | max. 35 A (20 ms) |
Switching capacity | 2 A (DC13, 24 V) |
3 A (AC15, 230 V) | |
Limiting continuous current | 6 A |
Interrupting rating (ohmic load) max. | 144 W (24 V DC) |
100 W (48 V DC) | |
75 W (60 V DC) | |
55 W (110 V DC) | |
50 W (220 V DC) | |
1500 VA (250 V AC) |
Status display | 1 x LED (green), 1 x LED (orange), 1 x LED (blue) |
2 x LED (green, red) | |
14 x LED (yellow) | |
Operating voltage display | 1 x LED (green) |
Error indication | 2 x LED (red) |
Safety data | |
Stop category | 0 |
Performance level (PL) | d (2 A AC15, 2 A DC13; 14600 switching cycles/year) |
Ambient conditions | |
Min. degree of protection of inst. location | IP54 |
Ambient temperature (operation) | -10 °C ... 55 °C (observe derating) |
Ambient temperature (storage/transport) | -20 °C ... 60 °C |
Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
Shock | 10g for Δt = 16 ms (continuous shock, 1000 shocks in each space direction) |
Vibration (operation) | 10 Hz ... 150 Hz, 2g |
CE | |
Identification | CE-compliant |
Mounting type | Control cabinet mounting |
Assembly note | Observe derating |
Mounting position | vertical or horizontal |
Item number | 1501662 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA366 |
Product key | DNA366 |
GTIN | 4063151956073 |
Weight per piece (including packing) | 1,1 kg |
Weight per piece (excluding packing) | 0,61 kg |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27371819 |
ECLASS-15.0 | 27371819 |
ETIM
ETIM 9.0 | EC001449 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
Your advantages
Cost-effective safety solution designed for vehicle lifting equipment
Fast startup, thanks to wired hardware and configured software
Machine downtimes minimized with comprehensive, easy-to-understand diagnostics
Tool-free and time-saving installation thanks to Push-in Technology
Connection of up to 4 suitable safety BEA laser scanners
Up to PL d in accordance with EN ISO 13849-1
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem