Inline ECO safety module with sensor circuits for use within the 24 V area of an Inline station. The module monitors two sensor circuits. The sensor circuits can be designed as single/two-channel, non-equivalent/equivalent.
IB IL SAFE 2-ECO
-
Safety module
2702446
Inline, Safety module, Functional safety, Digital inputs: 4 (for 2 sensor circuits (1- or 2-channel, non-equivalent/equivalent)), Enabling current path: 1 (internal, 2-channel enabling current path), N/O contact, for safety-related shutdown of the segment voltage by means of potential routing, transmission speed in the local bus: 500 kbps, degree of protection: IP20, including Inline connectors and marking fields
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 24.4 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PBT |
| Inline local bus | |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps |
| Programming data (LocalbusSlave) | |
| Length code (hex) | 41 |
| ID code (dec.) | 190 |
| Length code (dec) | 65 |
| Process data channel | 4 bit |
| Input address area | 4 bit |
| Output address area | 0 bit |
| Parameter channel (PCP) | 0 bit |
| Register length (bus) | 4 bit |
| Fieldbus data telegram | |
| Required parameter data | 1 Byte |
| Required configuration data | 4 Byte |
| Digital: | |
| Input name | Digital inputs |
| Description of the input | IEC 61131-2 type 3 |
| Number of inputs | 4 (for 2 sensor circuits (1- or 2-channel, non-equivalent/equivalent)) |
| Connection method | Spring-cage connection |
| Input voltage range "0" signal | 0 V DC ... 5 V DC (for safe Off; at inputs 1.2, 1.3, 3.2, 3.3) |
| 0 V DC ... 5 V DC (at inputs 2.3, 4.3) | |
| Input voltage range "1" signal | 11 V DC ... 30 V DC (at inputs 1.2, 1.3, 2.3, 3.2, 3.3, 4.3) |
| 19.2 V DC ... 30 V DC (at inputs 3.4, 4.4) | |
| Protective circuit | Surge voltage; Suppressor diode |
| Reverse polarity protection | |
| Relay | |
| Number of outputs | 1 (internal, 2-channel enabling current path) |
| Contact switching type | N/O contact |
| Contact material | AgSnO2 |
| Switching current | min. 3 mA |
| min. 6 A (30 V DC) | |
| Min. switching current | min. |
| Max. switching current | min. |
| Limiting continuous current | 6 A (observe derating) |
| Switching power | min. 60 mW |
| Switching frequency | max. 0.5 Hz |
| Output fuse | 6 A gL/gG (See “Application examples” section) |
| Mechanical service life | 106 cycles |
| Product type | I/O component |
| Product family | Inline |
| Application | Functional safety |
| Type | modular |
| Mounting position | vertical or horizontal |
| Scope of supply | including Inline connectors and marking fields |
| Operating mode | Process data operation with 4 bits |
| Process data operation with 4 bits | |
| Special properties | for safety-related shutdown of the segment voltage by means of potential routing |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 (in accordance with EN 50178) |
| Times | |
| Typical response time | < 100 ms (manual, monitored start) |
| < 150 ms (automatic start) | |
| Typical release time | < 30 ms (when actuation is via the sensor circuit) |
| Restart time | < 1 s (Boot time) |
| Recovery time | < 500 ms |
| Maximum power dissipation for nominal condition | 4.7 W (at UM = 30 V, IL² = 36 A²) |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC |
| Current draw | max. 35 mA |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC -20 % / +15 % |
| Current draw | typ. 70 mA |
| Supply: Module electronics | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Connection technology | |
| Connection name | Inline connector |
| Inline connector | |
| Connection method | Spring-cage connection |
| Conductor cross-section, rigid | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.08 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 28 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | 0 °C ... 55 °C (observe derating) |
| Degree of protection | IP20 |
| Degree of protection at installation location | min. IP54 |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Air clearances and creepage distances | |
| Air clearances and creepage distances | EN 50178 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (4 A DC13; 5 A AC15; 8760 switching cycles/year) |
| Item number | 2702446 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA443 |
| Product key | DNA443 |
| GTIN | 4055626178004 |
| Weight per piece (including packing) | 182,5 g |
| Weight per piece (excluding packing) | 182,5 g |
| Customs tariff number | 85389099 |
| Country of origin | DE |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 0555cb46-0645-4b99-96a7-c291ab0a2dc3 |
Compatible products
Your advantages
Various safety functions with one module
2 sensor circuits
Several modules can be cascaded
Diagnostic and status indicators
Can be used in different bus systems
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem