IB IL 24 PSDO 4/4-R-PAC
-
Safety module
2700804
I/O component, safety-related, digital output module with 4 safe outputs, positive and negative switching; for the SafetyBridge system, PROFIsafe, and INTERBUS-Safety; up to SIL 3, Cat. 4/PL e, plug-in spring-cage connection with discharge plugs
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 48.8 mm |
| Height | 119.8 mm |
| Depth | 71.5 mm |
| Note on dimensions | Housing dimensions |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | DIN rail mounting |
| Color (Housing) | yellow (RAL 1018) |
| Inline local bus | |
| No. of channels | 2 |
| Connection method | Inline data jumper |
| Transmission speed | 500 kbps / 2 Mbps |
| Programming data | |
| Length code (hex) | 04 |
| ID code (dec.) | 167 |
| Length code (dec) | 04 |
| Process data channel | 8 Byte ((Operating mode: SafetyBridge)) |
| Input address area | 8 Byte ((Operating mode: SafetyBridge)) |
| Output address area | 8 Byte ((Operating mode: SafetyBridge)) |
| Parameter channel (PCP) | 0 Byte ((Operating mode: SafetyBridge)) |
| Register length (bus) | 8 Byte ((Operating mode: SafetyBridge)) |
| Fieldbus data telegram | |
| Required parameter data | 1 Byte ((Operating mode: SafetyBridge)) |
| Required configuration data | 5 Byte ((Operating mode: SafetyBridge)) |
| Digital: | |
| Output name | Digital outputs |
| Design of digital output | Semiconductor |
| Output description | +/- switching |
| Connection method | Spring-cage connection |
| Connection technology | 2-, 3-, 4-conductor |
| Number of outputs | 4 (for 2-channel assignment, +/- switching) |
| 4 (for 1-channel assignment, + switching) | |
| 4 | |
| Protective circuit | Overload protection, short-circuit protection of outputs |
| Output voltage | 24 V DC (US - 1 V) |
| Output current | max. 3 A (Total current of all outputs) |
| Maximum output current per channel | 2 A |
| Max. current carrying capacity per output | See technical data |
| Maximum output current per module | 3 A (See technical data) |
| Nominal output voltage | 24 V DC |
| Behavior with inductive overload | Output can be destroyed |
| Product type | I/O component |
| Product family | Inline |
| Application | Functional safety |
| Type | modular |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Diagnostics messages | Short-circuit or overload of the digital outputs Error message in diagnostics code (bus) and display by means of the LED on the motor |
| Maximum power dissipation for nominal condition | 75 W |
| Transmission medium | Copper |
| Potentials: Communications power (UL) | |
| Supply voltage | 7.5 V DC (see safety data) |
| Current draw | max. 230 mA |
| Potentials: Main circuit supply (UM) | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 3.03 A |
| typ. 30 mA (all outputs set including actuator current) | |
| Potentials: Segment circuit supply (US) | |
| Supply voltage | 24 V |
| Supply: Module electronics | |
| Supply voltage | 24 V DC (via voltage jumper) |
| Supply voltage range | 19.2 V DC ... 30 V DC |
| Electrical isolation/isolation of the voltage ranges | |
| Test voltage: 5 V supply, incoming remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 5 V supply, outgoing remote bus/7.5 V supply (bus logics) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 7.5 V supply (bus logics)/24 V supply (I/O) | 500 V AC, 50 Hz, 1 min |
| Test voltage: 24 V supply (I/O) / functional ground | 500 V AC, 50 Hz, 1 min |
| Connection technology | |
| Connection name | Inline connector |
| pluggable | yes |
| Inline connector | |
| Connection method | Spring-cage connection |
| pluggable | yes |
| Conductor cross-section, rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 55 °C |
| Degree of protection | IP20 |
| Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 85 % (Take suitable measures against increased air humidity within the permitted temperature range.) |
| Permissible humidity (storage/transport) | 10 % ... 85 % (Take suitable measures against increased air humidity within the permitted temperature range.) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | max. e (two channel; dependent in parameterization and wiring) |
| Item number | 2700804 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA431 |
| Product key | DNA431 |
| GTIN | 4046356657402 |
| Weight per piece (including packing) | 421,9 g |
| Weight per piece (excluding packing) | 421,9 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 10.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 74dc43a1-6aad-426e-8958-445f5b90a1c1 |
| EF3.1 Climate Change | |
| CO2e kg | 12,937 kg CO2e |
Compatible products
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem