You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element is a safe output module for use in a SafetyBridge system.
AXL SE SSDO4/2 2A
-
Safety module
1190017
Axioline Smart Elements, Digital output module, Functional safety, SafetyBridge technology, Safe digital outputs: 2 (2-channel assignment), 4 (1-channel assignment), 24 V DC, 2 A, connection technology: 2-conductor, degree of protection: IP20; The product is being prepared for compliance with the Cyber Resilience Act (CRA).
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 14.9 mm |
| Height | 62.2 mm |
| Depth | 62 mm |
| Note on application | Only for industrial use |
| Note on application | As things stand now, we are preparing the product so that, as of December 11, 2027, it will comply with the requirements of the EU Cyber Resilience Act (CRA) based on the information currently available regarding the CRA. |
| Mounting type | Plug-in mounting (Smart Element slot) |
| Mounting position | any |
| Color (Housing) | yellow (RAL 1018) |
| Smart Element interface | |
| Number of interfaces | 1 |
| Connection method | Card edge connector |
| Transmission speed | See system in which you use the Smart Element. |
| Programming data (LocalbusSlave) | |
| Input address area | 5 Byte |
| Output address area | 6 Byte |
| Digital: | |
| Output name | Safe digital outputs |
| Output description | EN 61131-2 |
| Connection method | Push-in connection |
| Connection technology | 2-conductor |
| Number of outputs | 2 (2-channel assignment) |
| 4 (1-channel assignment) | |
| Protective circuit | Short-circuit protection, overload protection of the outputs; electronic |
| Output voltage | 24 V DC |
| Limitation of the voltage induced on circuit interruption | -15 V |
| Output current | max. 2 A (per output) |
| Maximum output current per channel | 2 A |
| Maximum output current per module | 4 A |
| Nominal output voltage | 24 V DC |
| Load min. | 1.5 kΩ (at nominal voltage) |
| Output voltage when switched off | < 5 V |
| Output current when switched off | < 2 mA |
| Nominal load, inductive | 48 VA (1 H; 12 Ω; at nominal voltage) |
| Nominal load, ohmic | 48 W (12 Ω, at nominal voltage) |
| Behavior with overload | Switch-off of the relevant output, restart upon acknowledgment |
| Behavior with inductive overload | Output can be destroyed |
| Switching frequency | 1 Hz (0.2 Hz at > 1 A) |
| Reverse voltage resistance to short pulses | no |
| Product type | I/O component |
| Product family | Axioline Smart Elements |
| Application | Functional safety |
| SafetyBridge technology | |
| Type | modular |
| Mounting position | any |
| Operating mode | SafetyBridge |
| Special properties | The product is being prepared for compliance with the Cyber Resilience Act (CRA) |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1) |
| Pollution degree | 2 (EN 60664-1) |
| Maximum power dissipation for nominal condition | typ. 871 mW |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 120 mA (at UBus 5 V DC) |
| typ. 93 mA (at UBus 5 V DC) | |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | using card edge connectors |
| Potentials: I/O supply (UP) | |
| Supply voltage | 24 V DC (using card edge connectors) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 30 mA ((Supply from UP with 30 V DC, all outputs set, without supply to the actuators)) |
| typ. 25 mA ((Supply from UP with 24 V DC, all outputs set, without supply to the actuators)) | |
| Current consumption | min. 21 mA ((Supply from UP with 19.2 V DC, all outputs set, without supply to the actuators)) |
| Power consumption | max. 900 mW |
| min. 403 mW | |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Note the specification in the section Conductor cross-sections, and stripping and insertion lengths. |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Note the specification in the section Conductor cross-sections, and stripping and insertion lengths. |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Degree of protection at installation location | min. IP54 |
| Air pressure (operation) | 70 kPa ... 108 kPa |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Mechanical test | |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | 5g |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 30g |
| Continuous shock in accordance with EN 60068-2-27/IEC 60068-2-27 | 10g |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Air clearances and creepage distances | |
| Air clearances and creepage distances | IEC 60664-1 |
| Safety data: EN ISO 13849-1 | |
| Performance level (PL) | d (1-channel assignment) |
| e (2-channel assignment) | |
| Item number | 1190017 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA831 |
| Product key | DNA831 |
| GTIN | 4063151238285 |
| Weight per piece (including packing) | 48,43 g |
| Weight per piece (excluding packing) | 36 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 | 27242604 |
| ECLASS-15.0 ASSET | 27250101 |
ETIM
| ETIM 10.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 12d8c347-3b9a-4ce6-86ff-b94c62f62620 |
| EF3.1 Climate Change | |
| CO2e kg | 11,412 kg CO2e |
Compatible products
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
4 safe outputs for 1-channel assignment
2 safe outputs for 2-channel assignment
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem