You can integrate Axioline Smart Elements into systems with the Smart Element interface. This Smart Element is a safe input module for use in a SafetyBridge system.
AXL SE SSDI8/3
-
Safety module
1190012
Axioline Smart Elements, Digital input module, Functional safety, SafetyBridge technology, Safe digital inputs: 4 (2-channel assignment), 8 (1-channel assignment), 24 V DC, connection technology: 3-conductor, degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Dimensional drawing |
|
| Width | 14.9 mm |
| Height | 62.2 mm |
| Depth | 62 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Smart Element interface | |
| Number of interfaces | 1 |
| Connection method | Card edge connector |
| Transmission speed | See system in which you use the Smart Element. |
| Module | |
| Input address area | 6 Byte |
| Output address area | 5 Byte |
| Digital: | |
| Input name | Safe digital inputs |
| Description of the input | EN 61131-2, type 3 |
| Number of inputs | 4 (2-channel assignment) |
| 8 (1-channel assignment) | |
| Cable length | max. 200 m (200 m from the clock output to the safe input (total based on forward and return path)) |
| Connection method | Push-in connection |
| Connection technology | 3-conductor |
| Input voltage range "0" signal | -3 V DC ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Nominal input voltage UIN | 24 V DC |
| Nominal input current at UIN | typ. 2.7 mA |
| Input filter time | 1.5 ms |
| 3 ms (Default) | |
| 5 ms | |
| 15 ms | |
| Protective circuit | Polarity reversal protection of the inputs; Diode |
| Product family | Axioline Smart Elements |
| Application | Functional safety |
| SafetyBridge technology | |
| Type | modular |
| Mounting position | any |
| Operating mode | SafetyBridge |
| Insulation characteristics | |
| Overvoltage category | II (IEC 60664-1) |
| Pollution degree | 2 (EN 60664-1) |
| Maximum power dissipation for nominal condition | typ. 520 mW |
| Potentials | |
| Protection | external fusing via the system in which the Smart Element is used |
| Protective circuit | Surge protection of the supply voltage; electronic (35 V, 0.5 s) |
| Polarity reversal protection of the supply voltage; via the system in which the Smart Element is used | |
| Potentials: Axioline F local bus supply (UBus) | |
| Supply voltage | 5 V DC (via bus base module) |
| Current draw | max. 140 mA (at UBus 5 V DC) |
| typ. 101 mA (at UBus 5 V DC) | |
| Potentials: Communications power supply of the Smart Elements (USE) | |
| Supply voltage | using card edge connectors |
| Potentials: I/O supply (UP) | |
| Supply voltage | 24 V DC (using card edge connectors) |
| Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
| Current draw | max. 12 mA (Power supply from Up with 30 V DC, all inputs set, without power supply to the sensors via clock supplies OUT_T1 and OUT_T2) |
| typ. 9 mA (Power supply from Up with 24 V DC, all inputs set, without power supply to the sensors via clock supplies OUT_T1 and OUT_T2) | |
| Current consumption | min. 8 mA (Power supply from Up with 19.2 V DC, all inputs set, without power supply to the sensors via clock supplies OUT_T1 and OUT_T2) |
| Power consumption | max. 360 mW |
| min. 154 mW | |
| Connection technology | |
| Connection name | I/O |
| Note on the connection method | Note the specification in the section Conductor cross-sections, and stripping and insertion lengths. |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| I/O | |
| Connection method | Push-in connection |
| Note on the connection method | Note the specification in the section Conductor cross-sections, and stripping and insertion lengths. |
| Conductor cross-section, rigid | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Ambient conditions | |
| Ambient temperature (operation) | -25 °C ... 60 °C |
| Degree of protection | IP20 |
| Degree of protection at installation location | min. IP54 |
| Air pressure (operation) | 70 kPa ... 108 kPa |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Air clearances and creepage distances | |
| Air clearances and creepage distances | IEC 60664-1 |
| Mounting type | Plug-in mounting (Smart Element slot) |
| Mounting position | any |
| Item number | 1190012 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA821 |
| Product key | DNA821 |
| GTIN | 4063151237479 |
| Weight per piece (including packing) | 48,43 g |
| Weight per piece (excluding packing) | 36 g |
| Customs tariff number | 85389091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242604 |
| ECLASS-15.0 ASSET | 27250101 |
| ECLASS-15.0 | 27242604 |
ETIM
| ETIM 9.0 | EC001599 |
UNSPSC
| UNSPSC 21.0 | 32151600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 2913726b-1460-498d-a2f7-65e9937eae06 |
Compatible products
-
SZS 0,4X2,5 VDE - Screwdriver 1205037
-
CRIMPFOX 6 - Crimping pliers 1212034
-
CRIMPFOX DUO 10 - Crimping pliers 1031721
-
CRIMPFOX 10T-F - Crimping pliers 1134913
-
MM-TML (EX4,2)R C1 TR/BK - Label 0803979
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UM6M-TM (5X12) - Marker for terminal blocks 0830928
-
UCT6M-TM 5 - Marker for terminal blocks 0830756
Your advantages
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
8 safe inputs for 1-channel assignment
4 safe inputs for 2-channel assignment
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem