AXL SE PSDO4/2 2A - Safety module
1079231

Is being prepared to meet the requirements of the CRA

Axioline Smart Elements, Digital output module, Functional safety, PROFIsafe, only for connection to Phoenix Contact or Siemens controller, Safe digital outputs: 2 (2-channel assignment), 4 (1-channel assignment), 24 V DC, 2 A, connection technology: 2-conductor, degree of protection: IP20

This product needs further products for operation. Mandatory accessories
Free download available. Downloads

Product details









Your advantages

Up to SIL 3 in accordance with EN 61508
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061
4 safe outputs for 1-channel assignment
2 safe outputs for 2-channel assignment