AXL SE FSDI8/3
-
Safety module
1090203
Axioline Smart Elements, Digital input module, Functional safety, Failsafe over EtherCAT®, Safe digital inputs: 4 (2-channel assignment), 8 (1-channel assignment), 24 V DC, connection technology: 3-conductor, degree of protection: IP20
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
Dimensional drawing |
|
Width | 14.9 mm |
Height | 62.2 mm |
Depth | 62 mm |
Note on application | |
Note on application | Only for industrial use |
FSoE | |
Number of interfaces | 1 |
Connection method | Card edge connector |
Transmission speed | See system in which you use the Smart Element. |
Module | |
Input address area | 6 Byte (FSoE) |
Output address area | 6 Byte (FSoE) |
Required configuration data | 6 Byte |
Digital: | |
Input name | Safe digital inputs |
Description of the input | EN 61131-2, type 3 |
Number of inputs | 4 (2-channel assignment) |
8 (1-channel assignment) | |
Cable length | max. 200 m (200 m from the clock output to the safe input (total based on forward and return path)) |
Connection method | Push-in connection |
Connection technology | 3-conductor |
Input voltage range "0" signal | -3 V DC ... 5 V DC |
Input voltage range "1" signal | 11 V DC ... 30 V DC |
Nominal input voltage UIN | 24 V DC |
Nominal input current at UIN | typ. 2.7 mA |
Input filter time | 1.5 ms |
3 ms (Default) | |
5 ms | |
15 ms | |
Protective circuit | Polarity reversal protection of the inputs; Diode |
Product type | I/O component |
Product family | Axioline Smart Elements |
Application | Functional safety |
Failsafe over EtherCAT® | |
Type | modular |
Mounting position | any |
Operating mode | FSoE |
Insulation characteristics | |
Overvoltage category | II (IEC 60664-1) |
Pollution degree | 2 (EN 60664-1) |
Maximum power dissipation for nominal condition | typ. 520 mW |
Potentials | |
Protection | external fusing via the system in which the Smart Element is used |
Protective circuit | Surge protection of the supply voltage; electronic (35 V, 0.5 s) |
Polarity reversal protection of the supply voltage; via the system in which the Smart Element is used | |
Potentials: Axioline F local bus supply (UBus) | |
Supply voltage | 5 V DC (via bus base module) |
Current draw | max. 140 mA (at UBus 5 V DC) |
typ. 101 mA (at UBus 5 V DC) | |
Potentials: Communications power supply of the Smart Elements (USE) | |
Supply voltage | using card edge connectors |
Potentials: I/O supply (UP) | |
Supply voltage | 24 V DC (using card edge connectors) |
Supply voltage range | 19.2 V DC ... 30 V DC (including all tolerances, including ripple) |
Current draw | max. 12 mA (Power supply from Up with 30 V DC, all inputs set, without power supply to the sensors via clock supplies OUT_T1 and OUT_T2) |
typ. 9 mA (Power supply from Up with 24 V DC, all inputs set, without power supply to the sensors via clock supplies OUT_T1 and OUT_T2) | |
Power consumption | min. 154 mW |
Connection technology | |
Connection name | I/O |
Note on the connection method | Note the specification in the section Conductor cross sections, and stripping and insertion lengths. |
Conductor connection | |
Connection method | Push-in connection |
Conductor cross section rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross section flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 8 mm |
I/O | |
Connection method | Push-in connection |
Note on the connection method | Note the specification in the section Conductor cross sections, and stripping and insertion lengths. |
Conductor cross section, rigid | 0.25 mm² ... 1.5 mm² |
Conductor cross section, flexible | 0.25 mm² ... 1.5 mm² |
Conductor cross section AWG | 24 ... 16 |
Stripping length | 8 mm |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Degree of protection | IP20 |
Degree of protection at installation location | min. IP54 |
Air pressure (operation) | 70 kPa ... 108 kPa |
Air pressure (storage/transport) | 66 kPa ... 108 kPa |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
Air clearances and creepage distances | |
Air clearances and creepage distances | IEC 60664-1 |
Mounting type | Plug-in mounting (Smart Element slot) |
Mounting position | any |
Item number | 1090203 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNA821 |
Product key | DNA821 |
GTIN | 4055626899268 |
Weight per piece (including packing) | 48,43 g |
Weight per piece (excluding packing) | 36 g |
Customs tariff number | 85389091 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27242604 |
ECLASS-15.0 | 27242604 |
ETIM
ETIM 9.0 | EC001599 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 516adb35-dc51-421d-9d13-63526f047090 |
Compatible products
Your advantages
Up to SIL 3 in accordance with EN 61508
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061
8 safe inputs for 1-channel assignment
4 safe inputs for 2-channel assignment
Frequently searched
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem