PSR-MC43-2SDO-1DO-24DC-SP
-
Safety relay module
1087569
Safety relay module with IO-Link for emergency stop, safety doors, and light grids, to SIL 3, Cat. 4, PL e, 2 sensor circuits, automatic or manual, monitored start, 2 safe digital outputs, 1 signal output, US = 24 V DC, pluggable Push-in terminal block
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product type | Safety relays |
| Product family | PSRmini |
| Application | Emergency stop |
| Safety door | |
| Light grid | |
| Transponder | |
| Switching capacities | |
| Safety shut-off mats | |
| Control | 1 and 2 channel |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | II |
| Degree of pollution | 2 |
| Times | |
| Typical response time | < 200 ms (automatic start) |
| < 175 ms (manual, monitored start) | |
| Typ. starting time with Us | < 200 ms (when controlled via A1) |
| Response time | < 10 ms |
| Restart time | < 1 s (Boot time) |
| Recovery time | 250 ms (following demand of the safety function) |
| Maximum power dissipation for nominal condition | 4 W (UB = UBL = 30 V, IL1 = IL2 = 2.4 A) |
| Nominal operating mode | 100% operating factor |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 63 V |
| Rated surge voltage/insulation | Safe isolation, 0.5 kw between logic and IO-Link |
| Basic insulation 4 kV between all current paths and housing | |
| Supply | |
| Designation | L+/L- |
| Nominal voltage for I/O supply | 24 V DC -20 % / +25 % (Provided via the IO-Link interface of the IO-Link master.) |
| Current consumption | typ. 8 mA |
| Protective circuit | Serial protection against polarity reversal; Suppressor diode |
| Supply | |
| Designation | A1/A2 |
| Rated control circuit supply voltage US | 19.2 V DC ... 30 V DC |
| Rated control circuit supply voltage US | 24 V DC -20 % / +25 % (provide external protection) |
| Rated control supply current IS | typ. 72 mA |
| Power consumption at US | typ. 1.73 W |
| Inrush current | typ. 12 A (Δt < 10 µs) |
| Filter time | 1 ms (For the logic. At A1 in the event of voltage dips at Us ) |
| Protective circuit | Parallel protection against polarity reversal; Suppressor diode (Provide external fuse protection, see safety notes. Fuse type: 5 AT) |
| Digital: Sensor circuit S0 (S10, S12, S22) | |
| Description of the input | safety-related sensor inputs |
| IEC 61131-2 type 3 (S10, S12) PNP (S22) | |
| Number of inputs | 3 |
| Input voltage range "0" signal | 0 V DC ... 5 V DC (S10, S12) |
| For S22, see note in “Signal generator connection versions” section. | |
| Input voltage range "1" signal | 11 V DC ... 30 V DC (S10, S12) |
| 0 V (S22) | |
| Input current range "0" signal | 0 mA ... 2 mA (S10, S12) |
| Inrush current | < 5 mA (typ. with US at S10) |
| < 5 mA (typ. with US at S12) | |
| > -7 mA (typ. with US at S22) | |
| Filter time | max. 1.5 ms (Test pulse width, low test pulses (S10, S12) ) |
| Test pulse rate = 5 x Test pulse width | |
| Deactivate the switch-on pulses for safety applications. | |
| Concurrence | ∞ |
| Max. permissible overall conductor resistance | 150 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | < 5 mA (typ. with US at S10) |
| < 5 mA (typ. with US at S12) | |
| > -7 mA (typ. with US at S22) | |
| Digital: Sensor circuit S1 (S32, S42) | |
| Description of the input | safety-related sensor inputs |
| IEC 61131-2 type 3 | |
| Number of inputs | 2 |
| Input voltage range "0" signal | 0 V DC ... 5 V DC |
| Input voltage range "1" signal | 11 V DC ... 30 V DC |
| Input current range "0" signal | 0 mA ... 2 mA |
| Inrush current | < 10 mA (typ. with US, Δt = 500 µs) |
| Filter time | max. 1.5 ms (Test pulse width of low test pulses) |
| Test pulse rate = 5 x Test pulse width | |
| Deactivate the switch-on pulses for safety applications. | |
| Concurrence | ∞ |
| Max. permissible overall conductor resistance | 150 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | < 5 mA (typ. with US) |
| Digital: Diagnostic input (DGN) | |
| Description of the input | non-safety-related |
| Potential A1/A2 or US | |
| Number of inputs | 1 |
| Input voltage range | 0 V DC ... 30 V DC |
| Protective circuit | Suppressor diode |
| Current consumption | typ. 30 mA |
| Digital: Start circuit (S34, S35) | |
| Number of inputs | 2 |
| Input voltage range "1" signal | 19.2 V DC ... 30 V DC |
| Inrush current | < 10 mA (typ. with US, Δt = 100 ms) |
| Max. permissible overall conductor resistance | 150 Ω |
| Protective circuit | Suppressor diode |
| Current consumption | < 7 mA (typ. with US at S34) |
| < 5 mA (typ. with US at S35) | |
| IO-Link | |
| Designation | IO-Link |
| Transmission speed | 230 kbps (COM3) |
| Cycle Time | 5 ms |
| Process data update | 5 ms |
| Amount of process data | max. 31 Byte (Input data) |
| max. 16 Byte (Output data) | |
| Description of the input | IO-Link switching and communication cable |
| Number of inputs | 1 |
| Connection method | Spring-cage connection |
| Connection technology | 3-conductor |
| Number of ports | 1 |
| Port type | Class A |
| Digital: 14, 24 | |
| Output description | Safety-related digital outputs |
| PNP, IEC 61131-2 Type 2 | |
| Number of outputs | 2 |
| Protective circuit | Freewheeling circuit for inductive loads |
| Short-circuit protection | Yes |
| Output voltage | ≥ 23 V DC (Us - 1 V) |
| Leakage current | max. 1 mA (in the safe state) |
| Ohmic load | min. 12 Ω |
| Max. capacitive load | max. 10 µF (2.4 A load) |
| max. 4.7 µF (1 A load) | |
| Max. inductive load | max. 1 H |
| Limitation of the voltage induced on circuit interruption | max. 50 V |
| Output current | max. 2.4 A |
| Inrush current | max. 4.8 A (Δt = 10 ms) |
| Min. load current | 2 mA |
| Switching frequency | 1 Hz (Resistive, inductive, capacitive) |
| Output voltage when switched off | < 5 V DC (in the safe state) |
| Discharging circuit | No |
| Signal | |
| Voltage | approx. 22 V DC |
| Switching frequency | 1 Hz (Resistive, inductive, capacitive) |
| Protective circuit | Suppressor diode |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Push-in connection |
| Conductor cross-section rigid | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section, flexible, with ferrule, without plastic sleeve | 0.25 mm² ... 1.5 mm² (only together with CRIMPFOX 6) |
| Conductor cross-section AWG | 24 ... 16 |
| Stripping length | 8 mm |
| Status display | 5 x LED (green) |
| Operating voltage display | 1 x LED (green, yellow, red) |
| Width | 17.5 mm |
| Height | 116.6 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PBT |
| Safety data | |
| Stop category (EN 60204-1) | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -40 °C ... 60 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Maximum altitude | ≤ 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 30g |
| Vibration (operation) | 10 Hz ... 150 Hz, 5g |
| CE | |
| Identification | CE-compliant |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | EN 60947-5-1 |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 1087569 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNA181 |
| Product key | DNA181 |
| GTIN | 4055626883960 |
| Weight per piece (including packing) | 157,1 g |
| Weight per piece (excluding packing) | 126,06 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
ETIM
| ETIM 9.0 | EC001449 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | d17c2d45-891f-457c-aaa6-bfca0eac327f |
Compatible products
-
-
PSR-CT-M-SEN-1-8 - Safety switch sensor 2702975
-
PSR-CT-F-SEN-1-8 - Safety switch sensor 2702976
-
PSR-CT-C-ACT - Safety switch actuator 2702973
-
CP-MSTB - Coding profile 1734634
-
CR-MSTB - Coding section 1734401
-
IOL-CONF - Configuration and diagnostic software 1083065
-
CRIMPFOX 6 - Crimping pliers 1212034
Your advantages
Up to Cat. 4/PL e in accordance with ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
For emergency stop and safety door monitoring, plus evaluation of light grids
For monitoring 4-wire control strips or safety shut-off mats in accordance with EN ISO 13856-1
2 sensor circuits
2 safe digital outputs
1 digital signal output
Diagnostic data via IO-Link in combination with PSR-CT safety switches
1- and 2-channel control
Manually monitored and automatic activation
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem