RFC 470S PN 3TX
-
Safety controller
2916794
Remote field controller with 3 x 10/100 Ethernet, INTERBUS master, PROFINET controller with integrated PROFIsafe safety controller, PROFINET device, IP20 protection, plug-in parameterization memory
This product needs further products for operation.
Mandatory accessories
Free download available.
Downloads
Product details
| Product type | Controller |
| Product family | Remote Field Controller |
| Type | Stand-alone |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Display | |
| Diagnostics display | yes |
| Processor | Intel®Celeron® 927 UE 1.5 GHz |
| IEC 61131 runtime system | |
| Program memory | typ. 8 Mbyte |
| Retentive data storage | 240 kByte (NVRAM) |
| Data storage system | 16 Mbyte |
| Number of data blocks | depending on data storage |
| Number of control tasks | 16 |
| System limits | |
| Amount of process data (INTERBUS input/output data) | max. 8192 bit (INTERBUS) |
| Number of supported devices (INTERBUS) | max. 512 (of which 254 are remote bus devices/bus segments) |
| Number of devices with parameter channel | max. 126 |
| PROFINET | |
| Device function | PROFINET-Controller |
| Specification | Version 1.1 |
| Conformance Class | B |
| Update rate | min. 1 ms |
| Function | |
| Diagnostics display | yes |
| Redundancy function | no |
| Safety function | yes |
| Functionality | |
| Programming tool | PC Worx |
| Programming languages supported | Instruction list (IL) |
| Symbolic flowchart (SFC) | |
| Ladder diagram (LD) | |
| Function block diagram (FBD) | |
| Structured text (ST) | |
| System requirements | |
| Diagnostics tool | DIAG+, version 2.00 or higher |
| Application interface | Device driver interface via TCP/IP sockets |
| Power consumption | 24 W (typical, without direct I/Os and without fan module) |
| Maximum power dissipation for nominal condition | typ. 24 W (Without fan module) |
| Transmission medium | Copper |
| Maximum power dissipation for nominal condition | typ. 24 W (Without fan module) |
| Supply | |
| Supply voltage | 24 V DC |
| Supply voltage range | 19.2 V DC ... 30 V DC (including ripple) |
| Power supply connection | Screw terminal blocks, plug-in |
| Typical current consumption | 1 A |
| Real-time clock | |
| Realtime clock | Integrated (battery backup) |
| Digital: | |
| Input name | Digital inputs |
| Number of inputs | 5 |
| Connection method | 14-pos. FLK pin strip |
| Connection technology | FLK cable connector (14-pos.) |
| Digital: | |
| Output name | Digital outputs |
| Connection method | 14-pos. FLK pin strip |
| Connection technology | FLK cable connector (14-pos.) |
| Number of outputs | 3 |
| Output voltage | 24 V |
| Max. current carrying capacity per output | 500 mA |
| Connection method | FLK14 pin strip |
| Web server | no |
| INTERBUS (Master) | |
| Bus system | RS-422 |
| Number of interfaces | 1 |
| Connection method | D-SUB-9 female connector |
| Transmission speed | 500 kBaud / 2 MBaud (can be switched) |
| Parameterization/operation/diagnostics | |
| Bus system | RS-232 |
| Number of interfaces | 1 |
| Connection method | D-SUB 9 plug |
| Transmission physics | Copper |
| Ethernet | |
| Bus system | RJ45 |
| Number of interfaces | 3 |
| Connection method | RJ45 jack |
| Transmission speed | 10/100 Mbps |
| External dimensions | |
| Width / Height / Depth | 124 mm / 185 mm / 190 mm (without fan module) |
| 124 mm / 210 mm / 190 mm (With fan module) | |
| Color | anthracite gray (RAL 7016) |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | max. e |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | max. 3 |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | max. 3 |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level Claim Limit (SIL CL) | max. 3 |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | 0 °C ... 55 °C (from 45°C only with fan module) |
| Ambient temperature (storage/transport) | -25 °C ... 70 °C |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 5 % ... 95 % (non-condensing) |
| Shock (operation) | 25g (in accordance with EN 60068-2-27/IEC 60068-2-27) |
| Shock (storage/transport) | 25g (in accordance with EN 60068-2-27/IEC 60068-2-27) |
| Vibration (operation) | 1g (in accordance with EN 60068-2-6/IEC 60068-2-6) |
| Vibration (storage/transport) | 1g (in accordance with EN 60068-2-6/IEC 60068-2-6) |
| Air pressure (operation) | 80 kPa ... 108 kPa (up to 2000 m above sea level) |
| Air pressure (storage/transport) | 66 kPa ... 108 kPa (up to 3500 m above sea level) |
| Resistance to gases that may endanger the functions, in acc. with DIN 40046-36, DIN 40046-37 | Use of the device in these ambient conditions is prohibited. |
| Mounting type | DIN rail mounting |
| Item number | 2916794 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DRAABC |
| Product key | DRAABC |
| GTIN | 4046356436045 |
| Weight per piece (including packing) | 2.307 g |
| Weight per piece (excluding packing) | 2.000 g |
| Customs tariff number | 85371091 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27242207 |
ETIM
| ETIM 9.0 | EC000236 |
UNSPSC
| UNSPSC 21.0 | 32151700 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | dfb4553e-6ec8-4073-b740-31d3629dd0a2 |
Compatible products
-
CF FLASH 256MB - Memory 2988780
-
AX OPC SERVER - Driver and interface software 2985945
-
RFC DUAL-FAN - Fan 2730239
-
FLKMS 14/ 8IM/LA/PLC - Passive module 2284536
-
FLK 14/EZ-DR/ 200/KONFEK - Cable 2288930
-
IBS PRG CAB - Connecting cable 2806862
-
PSM-AD-D9-NULLMODEM - Adapter 2708753
-
PC WORX BASIC LIC - Programming software 2985275
-
PC WORX PRO LIC - Programming software 2985385
-
UM QS DE SAFETYPROG - Quick start guide 2888628
-
UM QS EN SAFETYPROG - Quick start guide 2888631
-
SAFETYPROG BASIC - Programming software 2700443
-
SAFETYPROG ADVANCED - Programming software 2700441
-
SAFETYPROG PROFESSIONAL - Programming software 2700442
-
SAFE AI - Function block 2400057
-
PC WORX TARGET FOR SIMULINK - Software add-on 2400041
-
USB FLASH DRIVE - USB memory stick 2402809
Your advantages
Safe analog value processing with SAFE AI and other components
Complete fieldbus master (8192 I/O points)
Flash file system
FTP server
Integrated web server for visualization with WebVisit
Numerous protocols supported such as: HTTP, FTP, SNTP, SNMP, SMTP, SQL, MySQL, etc.
Integrated PROFINET controller and PROFINET device
Integrated Ethernet interface
Engineering with PC Worx (IEC 61131-3)
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem