The TC ROUTER 3002T-4G GL cellular router is the successor to TC ROUTER 3002T-4G, item no. 2702528. The TC ROUTER for cellular communication implements high-performance data links of up to 150 Mbps via mobile 4G LTE networks. This enables you to establish a mobile broadband connection for highly flexible site networking even in places where a wired Internet connection is not available. These connections can be used to transmit sensitive data securely over mobile networks. Furthermore, the TC ROUTER offers a high level of security thanks to IPsec or OpenVPN tunnels, as well as an integrated stateful packet inspection firewall. This means that you can reliably protect your application against unauthorized access.
TC ROUTER 3002T-4G GL
-
Router
1632697
Industrial 4G LTE router, worldwide use, fallback to 3G (HSPA+) and 2G (EDGE), 2 Ethernet interfaces, firewall, NAT, IPsec and OpenVPN support, 2x SMA-F antenna socket, SMS and email transmission, 2 digital inputs, 1 digital output
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Application | Ethernet |
| MTTF | 379 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
| 182 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
| 77 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
| Insulation characteristics | |
| Overvoltage category | II |
| Pollution degree | 2 |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | ≤ 10 (IPsec or OpenVPN) |
| Authentication | X.509v3, PSK |
| Data integrity | IPsec: MD5, SHA-1, SHA-256, AHS-384, SHA-512 |
| OpenVPN: MD5, SHA-1, SHA-224, SHA-256, AHS-384, SHA-512 | |
| Filtering | IP addresses |
| Ports | |
| Protocols | |
| Firewall rules | Stateful inspection firewall |
| Internet Protocol Security (IPsec) mode | ESP tunnel |
| Routing | Port forwarding |
| Exposed host | |
| Masquerading | |
| Encryption methods | IPsec: 3DES, AES-128, -192, -256 |
| OpenVPN: AES..., Blowfish 128, DES..., CAST5 128, RC2... | |
| Electrical isolation | VCC // LTE // Ethernet // PE |
| Maximum power dissipation for nominal condition | 4.8 W |
| Mains type | Cellular communication |
| Supply | |
| Supply voltage range | 10 V DC ... 30 V DC (Via pluggable Push-in terminal block) |
| Typical current consumption | < 200 mA (24 V DC) |
| 65 mA (With activated energy-saving mode) | |
| Max. current consumption | 1.7 A |
| Function | |
| Management | Web-based management |
| SNMPv1/v2/v3 | |
| SSHv2 | |
| Digital | |
| Description of the input | Digital input |
| Number of inputs | 2 |
| Voltage input signal | 10 V DC ... 30 V DC |
| Switching level "1" signal | 10 V DC ... 30 V DC |
| Signal | |
| Output name | Digital output |
| Number of outputs | 1 |
| Voltage output signal | 10 V DC ... 30 V DC (depending on the operating voltage) |
| Current output signal | ≤ 50 mA (Not short-circuit proof) |
| Supply | |
| Connection method | Push-in spring connection |
| Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1.5 mm² |
| Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 0.75 mm² |
| Single conductor/terminal point, rigid | 0.14 mm² ... 1.5 mm² |
| Single-wire/terminal point, flexible | 0.14 mm² ... 1.5 mm² |
| Conductor cross-section, flexible [AWG] | 26 ... 16 |
| Stripping length | 9.00 mm |
| Web server | yes |
| Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
| Serial transmission speed | 10/100 Mbps, auto negotiation |
| Connection method | RJ45 jack, shielded |
| No. of channels | 2 |
| Transmission length | 100 m (shielded twisted pair) |
| Protocols supported | TCP/IP, UDP/IP, HTTP(S), (S)FTP |
| VPN: IPsec, OpenVPN | |
| Auxiliary protocols | ARP, DHCP, DNS, DynDNS, PING (ICMP), SMTP(S), NTP, SSL/TLS, STARTTLS, SMS |
| Wireless | |
| Interface description | 4G (LTE) / 3G (HSPA+) / 2G (EDGE) |
| Frequency range | 2100 MHz (LTE (FDD), B1) |
| 1900 MHz (LTE (FDD), B2) | |
| 1800 MHz (LTE (FDD), B3) | |
| 1700 MHz (LTE (FDD), B4) | |
| 2100 MHz (LTE (FDD), B4) | |
| 850 MHz (LTE (FDD), B5) | |
| 2600 MHz (LTE (FDD), B7) | |
| 900 MHz (LTE (FDD), B8) | |
| 700 MHz (LTE (FDD), B12) | |
| 700 MHz (LTE (FDD), B13) | |
| 800 MHz (LTE (FDD), B18) | |
| 800 MHz (LTE (FDD), B19) | |
| 800 MHz (LTE (FDD), B20) | |
| 1900 MHz (LTE (FDD), B25) | |
| 850 MHz (LTE (FDD), B26) | |
| 700 MHz (LTE (FDD), B28) | |
| 1700 MHz (LTE (FDD), B66) | |
| 2100 MHz (LTE (FDD), B66) | |
| 2000 MHz (LTE (TDD), B34) | |
| 2600 MHz (LTE (TDD), B38) | |
| 1900 MHz (LTE (TDD), B39) | |
| 2300 MHz (LTE (TDD), B40) | |
| 2500 MHz (LTE (TDD), B41) | |
| 2100 MHz (WCDMA, B1) | |
| 1900 MHz (WCDMA, B2) | |
| 1700 MHz (WCDMA, B4) | |
| 2100 MHz (WCDMA, B4) | |
| 850 MHz (WCDMA, B5) | |
| 850 MHz (WCDMA, B6) | |
| 900 MHz (WCDMA, B8) | |
| 800 MHz (WCDMA, B19) | |
| 1900 MHz (TD-SCDMA-GSM/EDGE, PCS) | |
| 1800 MHz (TD-SCDMA-GSM/EDGE, DCS) | |
| 900 MHz (TD-SCDMA-GSM/EDGE, E-GSM) | |
| 850 MHz (TD-SCDMA-GSM/EDGE, GSM) | |
| Data rate | ≤ 150 Mbps (LTE, DL) |
| ≤ 50 Mbps (LTE, UL) | |
| Number | 2 |
| Connection method | SMA (female) |
| Impedance | 50 Ω |
| SIM Interface | 1.8 V, 3 V, mini SIM (2FF) |
| LTE | CAT4 |
| Country support | Global |
| Dimensional drawing |
|
| Width | 45 mm |
| Height | 130 mm |
| Depth | 127 mm |
| Color (Upper housing part) | light gray (RAL 7035) |
| Material (Housing) | Polycarbonate |
| Vibration resistance in accordance with EN 60068-2-6/IEC 60068-2-6 | Vibration (operation): 5g, 10...150 Hz, 2.5 h, in XYZ direction |
| Shock in accordance with EN 60068-2-27/IEC 60068-2-27 | Shock (operation): 15g |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C (Maximum transmission power 5 dBm) |
| -40 °C ... 60 °C (Maximum transmission power 23 dBm) | |
| Ambient temperature (storage/transport) | -40 °C ... 85 °C |
| Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
| Permissible humidity (operation) | 10 % ... 95 % (non-condensing) |
| Permissible humidity (storage/transport) | 10 % ... 95 % (non-condensing) |
| CE | |
| Certificate | CE-compliant |
| Wireless approval, Europe | |
| Note | RED 2014/53/EU |
| UL, USA | |
| Identification | Class I, Zone 2, AEx ec IIC T4 Gc |
| Class I, Div. 2, Groups A, B, C, D T4 | |
| UL, Canada | |
| Identification | Ex ec IIC T4 Gc X |
| Corrosive gas test | |
| Identification | ISA-S71.04-1985 G3 Harsh Group A |
| Wireless approval USA, FCC | |
| Certificate | XMR202212EG25GL |
| Wireless approval Canada, IC | |
| Certificate | 10224A-2022EG25GL |
| Electromagnetic compatibility | Conformance with RED Directive 2014/53/EU |
| Noise immunity | EN 61000-6-2 |
| Electrostatic discharge | |
| Standards/regulations | EN 61000-4-2 |
| Electrostatic discharge | |
| Contact discharge | ± 6 kV (Test Level 3) |
| Discharge in air | ± 8 kV (Test Level 3) |
| Comments | Criterion B |
| Electromagnetic HF field | |
| Standards/regulations | EN 61000-4-3 |
| Electromagnetic HF field | |
| Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
| Field intensity | 10 V/m |
| Comments | Criterion A |
| Fast transients (burst) | |
| Standards/regulations | EN 61000-4-4 |
| Fast transients (burst) | |
| Input | ± 2 kV (Test Level 3) |
| Signal | ± 2 kV (Ethernet) |
| Comments | Criterion B |
| Surge current load (surge) | |
| Standards/regulations | EN 61000-4-5 |
| Surge current load (surge) | |
| Input | ± 0.5 kV (symmetrical) |
| ± 1 kV (asymmetrical) | |
| Signal | ± 1 kV (Data line, asymmetrical) |
| Comments | Criterion B |
| Conducted interference | |
| Standards/regulations | EN 61000-4-6 |
| Conducted interference | |
| Frequency range | 0.15 MHz ... 80 MHz |
| Comments | Criterion A |
| Voltage | 10 V |
| Emitted interference | |
| Standards/regulations | EN 61000-6-4 |
| Radio interference voltage in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Emitted radio interference in acc. with EN 55011 | Class B, area of application: Industry and residential |
| Criteria | |
| Criterion A | Normal operating behavior within the specified limits. |
| Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
| Mounting type | DIN rail mounting |
| Assembly note | Indoor installation |
| Mounting position | Vertical (horizontal DIN rail) |
| Item number | 1632697 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNC422 |
| Product key | DNC422 |
| GTIN | 4067923152939 |
| Weight per piece (including packing) | 349,7 g |
| Weight per piece (excluding packing) | 240 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170502 |
| ECLASS-15.0 | 19170502 |
ETIM
| ETIM 9.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 22,317 kg CO2e |
Compatible products
-
TRIO-PS-2G/1AC/24DC/3/C2LPS - Power supply 2903147
-
FK-MCP 1,5/ 5-ST-3,81GY35BD-01 - PCB connector 1105115
-
ANT-OMNI-0671-03 - Antenna 1565400
-
ANT-OMNI-0671-04 - Antenna 1830085
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
NBC-COX-CNM/0.5-S/COX-CKM - Coaxial cable 1340139
-
NBC-COX-CNM/1.0-M/COX-CKM - Coaxial cable 1340143
-
NBC-COX-CNM/3.0-M/COX-CKM - Coaxial cable 1340144
-
NBC-COX-CNM/5.0-M/COX-CKM - Coaxial cable 1340147
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
-
FL DIN-RAIL ADAPTER 45 - Mounting panel 1456045
-
FL PANEL ADAPTER 45 - Mounting panel 1456055
-
FL DIN RA - DIN rail adapter 2891053
-
FL MICRO SD FLASH - Program/configuration memory 1129482
Your advantages
Industrial cellular router for 4G cellular networks
Stateful packet inspection firewall for dynamic filtering
IPsec and OpenVPN
Alert sent via SMS or email directly via the integrated switching input
VPN remote start via call or SMS
Configuration via web-based management or microSD card
Two switching inputs and one switching output
Two local Ethernet connections
Extended temperature range of -40 °C … +70 °C
Comprehensive diagnostic functions
Switchable energy-saving mode
Integrated logbook
Connection monitoring
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem