The TC MGUARD... security appliances are industrial mobile network routers with mGuard technology. As such, the routers offer a remote maintenance infrastructure for the secure connection of machines and systems via the Internet. A high-speed mobile network interface and a 4-port switch are integrated into a compact metal housing. Secure remote communication on a global scale takes place via 4G LTE as well as UMTS and CDMA networks. With the help of an SD card as a configuration memory, the devices can be quickly and easily started up or replaced. The devices have a buffered realtime clock and Trusted Platform Module (TPM) for secure key generation and management.
TC MGUARD RS2000 4G ATT VPN
-
Router
1010464
Security appliance, Version for AT&T (US), 4G mobile network interface, SD card slot, 2 VPN tunnels, firewall for easy configuration, router with NAT/1:1 NAT, 4 port switch
Free download available.
Downloads
Product details
Width | 45 mm |
Height | 130 mm |
Depth | 114 mm |
Note on application | |
Note on application | Only for industrial use |
Utilization restriction | |
CCCex note | Use in potentially explosive areas is not permitted in China. |
Material (Housing) | Metal |
Signal | Ethernet |
Web server | yes |
Basic functions | Router with simplified 2-click firewall and VPN for 2 tunnels (fixed), metal housing, slot for any SD memory card |
Data: Ethernet interface, 10/100Base-T(X) in accordance with IEEE 802.3 | |
Transmission speed | 10/100 Mbps (auto negotiation) |
Connection method | RJ45 |
No. of channels | 4 |
Transmission length | 100 m (shielded twisted pair) |
Protocols supported | TCP/IP, UDP/IP, FTP, HTTP |
Auxiliary protocols | ARP, DHCP, PING (ICMP), SNMP V1, SMTP |
Data: V.24 (RS-232) interface in acc. with ITU-T V.28, EIA/TIA-232, DIN 66259-1 | |
Serial transmission speed | 9.6; 19.2; 38.4; 57.6; 115.2 kbps |
Connection method | D-SUB 9 plug |
Transmission length | 15 m |
File format/coding | UART/NRZ: 8 Data, 1/2 Stop, None/Even/Odd Parity |
Data flow control/protocols | Software handshake, Xon/Xoff or hardware handshake RTS/CTS |
Wireless | |
Interface description | LTE (FDD) / UMTS |
Frequency range | 700 MHz (LTE B13 / B17) |
850 MHz (LTE B5) | |
1700 MHz (LTE B4) | |
1900 MHz (LTE B2) | |
850 MHz (UMTS/HSPA B5) | |
1900 MHz (UMTS/HSPA B2) | |
Data rate | ≤ 150 Mbps (LTE, DL) |
≤ 50 Mbps (LTE, UL) | |
Antenna | 50 Ω impedance SMA antenna socket |
Antenna connection method | SMA (female) |
SIM Interface | 1.8 volt, 3 volt |
UMTS | HSPA 3GPP R9 |
LTE | CAT4 |
Country support | USA |
Functionality | |
Basic functions | Router with simplified 2-click firewall and VPN for 2 tunnels (fixed), metal housing, slot for any SD memory card |
System requirements | |
Supported browsers | HTTPS support required |
Digital | |
Description of the input | Digital input |
Number of inputs | 3 |
Voltage input signal | 10 V DC ... 30 V DC |
Current input signal | 5 mA |
Signal | |
Output name | Digital output, resistive load |
Number of outputs | 3 |
Voltage output signal | 10 V DC ... 30 V DC (depending on the operating voltage) |
Current output signal | ≤ 125 mA (Short-circuit-proof) |
Product type | Security router for the DIN rail |
Application | Ethernet |
RS-232 | |
MTTF | 582 Years (SN 29500 standard, temperature 25°C, operating cycle 21%) |
271 Years (SN 29500 standard, temperature 40°C, operating cycle 34.25%) | |
114 Years (SN 29500 standard, temperature 40°C, operating cycle 100%) | |
Basic functions | Router with simplified 2-click firewall and VPN for 2 tunnels (fixed), metal housing, slot for any SD memory card |
Insulation characteristics | |
Degree of pollution | 2 |
Security functions | |
1:1 Network Address Translation (NAT) in the VPN | supported |
Number of VPN tunnels | 2 (Fixed, Ipsec (IETF standard)) |
Authentication | X.509v3 certificates with RSA or PSK |
Data integrity | MD5, SHA-1 |
Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
Filtering | Incoming or outgoing traffic |
Firewall data throughput | max. 124 Mbps (Router mode, default firewall rules, bidirectional throughput) |
max. 58 Mbps (Stealth mode, default firewall rules, bidirectional throughput) | |
Firewall rules | Simplified 2-click stateful inspection firewall |
Basic functions | Router with simplified 2-click firewall and VPN for 2 tunnels (fixed), metal housing, slot for any SD memory card |
Internet Protocol Security (IPsec) mode | ESP tunnel / ESP transport |
Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
Network Time Protocol (NTP) client | Client |
Remote Syslog Logging | on externals server |
Routing | Standard routing |
NAT | |
1:1-NAT | |
Port forwarding | |
Encryption methods | DES, 3DES, AES-128, -192, -256 |
Virtual private network (VPN) throughput | max. 40 Mbps (Router mode, VPN bidirectional throughput) |
max. 26 Mbps (Stealth mode, VPN bidirectional throughput) |
Electrical isolation | VCC // PE |
Mains type | Cellular communication |
Test voltage data interface/data interface | 1 kV (50 Hz, 1 min., manufacturer's declaration) |
Test voltage data interface/power supply | 1 kV (50 Hz, 1 min., manufacturer's declaration) |
Supply | |
Supply voltage range | 11 V DC ... 36 V DC (via pluggable COMBICON screw terminal block) |
Typical current consumption | < 320 mA (24 V DC) |
Max. current consumption | 1.8 A (at 11 V DC (incl. 3 x 125 mA for the outputs)) |
Function | |
Management | Web-based management, SNMP |
Supply | |
Conductor cross-section flexible, with ferrule without plastic sleeve | 0.25 mm² ... 2.5 mm² |
Conductor cross-section, flexible, with ferrule, with plastic sleeve | 0.25 mm² ... 2.5 mm² |
Conductor cross-section, flexible | 0.20 mm² ... 2.50 mm² |
Conductor cross-section, rigid | 0.20 mm² ... 2.50 mm² |
Conductor cross-section AWG | 24 ... 14 |
Stripping length | 7.00 mm |
Tightening torque | 0.56 Nm ... 0.79 Nm |
Ambient conditions | |
Degree of protection | IP20 (Manufacturer's declaration) |
Ambient temperature (operation) | -40 °C ... 60 °C |
Ambient temperature (storage/transport) | -40 °C ... 70 °C |
Altitude | ≤ 5000 m (For restrictions, see the manufacturer's declaration for altitude operation) |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Free from substances that could impair the application of coating | in accordance with VW-AUDI-Seat central standard P-VW 3.10.7 57 65 0 |
UL, USA/Canada | |
Identification | Class I, Zone 2, AEx nA IIC T4 / Ex nA IIC T4 Gc |
Class I, Div. 2, Groups A, B, C, D T4 | |
Corrosive gas test | |
Identification | ISA-S71.04-1985 G3 Harsh Group A |
Wireless approval USA, FCC | |
Certificate | N7NHL7588 |
Mounting type | DIN rail mounting |
Electromagnetic compatibility | Conformance with RED Directive 2014/53/EU |
Electrostatic discharge | |
Standards/regulations | EN 61000-4-2 |
Electrostatic discharge | |
Contact discharge | ± 6 kV (Test Level 3) |
Discharge in air | ± 8 kV (Test Level 3) |
Comments | Criterion B |
Electromagnetic HF field | |
Standards/regulations | EN 61000-4-3 |
Electromagnetic HF field | |
Frequency range | 80 MHz ... 3 GHz (Test Level 3) |
Field intensity | 10 V/m |
Comments | Criterion A |
Fast transients (burst) | |
Standards/regulations | EN 61000-4-4 |
Fast transients (burst) | |
Input | ± 2.2 kV (Test Level 3) |
Signal | ± 2.2 kV (Test Level 3) |
Comments | Criterion B |
Surge current load (surge) | |
Standards/regulations | EN 61000-4-5 |
Surge current load (surge) | |
Input | ± 0.5 kV (DC supply) |
Signal | ± 1 kV (Data line, asymmetrical) |
Comments | Criterion B |
Conducted interference | |
Standards/regulations | EN 61000-4-6 |
Conducted interference | |
Frequency range | 0.15 MHz ... 80 MHz |
Comments | Criterion A |
Voltage | 10 V |
Emitted interference | |
Standards/regulations | EN 61000-6-4 |
Radio interference voltage in acc. with EN 55011 | EN 55011 class A industrial area of application |
Emitted radio interference in acc. with EN 55011 | EN 55011 class A industrial area of application |
Criteria | |
Criterion A | Normal operating behavior within the specified limits. |
Criterion B | Temporary impairment to operational behavior that is corrected by the device itself. |
Item number | 1010464 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | DNC424 |
Product key | DNC424 |
GTIN | 4055626483887 |
Weight per piece (including packing) | 645,8 g |
Weight per piece (excluding packing) | 645,8 g |
Customs tariff number | 85176200 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 19170406 |
ECLASS-15.0 | 19170406 |
ETIM
ETIM 9.0 | EC001478 |
UNSPSC
UNSPSC 21.0 | 43222600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 6(c), 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
Compatible products
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MC EF 1300 MM SC - FO converters 2902853
-
SD FLASH 512MB - Program/configuration memory 2988146
-
FL MGUARD LIC VPN-10 - License 2700194
-
FL TIMESERVER NTP - Wireless module 1107132
-
ANT-OMNI-0671-02 - Antenna 1396318
-
ANT-OMNI-0671-01 - Antenna 1396316
-
NBC-COX-CNM/0.5-S/COX-CKM - Coaxial cable 1340139
-
NBC-COX-CNM/1.0-M/COX-CKM - Coaxial cable 1340143
-
NBC-COX-CNM/3.0-M/COX-CKM - Coaxial cable 1340144
-
NBC-COX-CNM/5.0-M/COX-CKM - Coaxial cable 1340147
-
NBC-COX-CNM/3.0-L/COX-CNM - Coaxial cable 1340123
-
NBC-COX-CNM/5.0-L/COX-CNM - Coaxial cable 1340124
-
NBC-COX-CNM/10.0-L/COX-CNM - Coaxial cable 1340125
-
NBC-COX-CNM/15.0-L/COX-CNM - Coaxial cable 1340126
-
NBC-COX-CNM/30.0-L/COX-CNM - Coaxial cable 1340127
-
CN-UB-70DC-6-BB - Surge protection device 2803166
-
RAD-ADP-N/F-N/F - Adapter 2867843
-
RAD-TAPE-SV-19-3 - Weather protection tape 2903182
Your advantages
Integrated 4-port switch
Maximum security with IPsec protocol on Layer 3
Web-based management, SNMP
Replaceable configuration memory
RS-232 interface with COM server function for integrating serial devices
Flexible routing
2 parallel VPN tunnels
Supports current certificates such as x509.v3
Stateful inspection firewall for dynamic filtering
Extended temperature rating
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem