Router with intelligent firewall and OPC/Modbus inspector with ATEX and IECEx approval, from FW 8.5: VPN for up to 250 tunnels, CIFS Integrity Monitoring, redundancy function, metal housing, slot for SD memory card, extended temperature range
FL MGUARD RS4000 TX/TX-P
-
Router
2702259
Security appliance for process applications, 10/100 Mbps, NAT, firewall, 250 VPN tunnel, MODBUS inspector, OPC inspector
Free download available.
Downloads
Product details
| Width | 45 mm |
| Height | 130 mm |
| Depth | 120.6 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Color | silver |
| Housing material | Metal |
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Supply voltage, data transmission, error, link, activity |
| No. of channels | 2 (RJ45 ports) |
| Signal contact | |
| Connection method | Plug-in/screw connection via COMBICON |
| Additional text | not electrically isolated |
| VPN - release button | |
| Connection method | 24 V DC/250 mA can be connected as an option |
| Functionality | |
| Basic functions | Router with intelligent firewall and OPC/Modbus inspector, FW 8.5 or later: VPN for up to 250 tunnels, CIFS Integrity Monitoring, redundancy function, metal housing, slot for SD memory card, extended temperature range, high-performance firewall / VPN: up to 124 Mbps / 40 Mbps |
| System requirements | |
| Supported browsers | HTTPS support required |
| Product type | Security router for the DIN rail |
| Type | Stand-alone |
| Basic functions | Router with intelligent firewall and OPC/Modbus inspector, FW 8.5 or later: VPN for up to 250 tunnels, CIFS Integrity Monitoring, redundancy function, metal housing, slot for SD memory card, extended temperature range, high-performance firewall / VPN: up to 124 Mbps / 40 Mbps |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Security functions | |
| 1:1 Network Address Translation (NAT) in the VPN | supported |
| Number of VPN tunnels | 250 (Firmware 8.5 or later) |
| Authentication | X.509v3 certificates with RSA or PSK |
| Data integrity | MD5, SHA-1, SHA 256, SHA-512 |
| Dynamic Host Configuration Protocol (DHCP) support | Server or Relay Agent |
| Filtering | MAC and IP addresses, ports, protocols |
| Firewall data throughput | max. 124 Mbps (Router mode, default firewall rules, bidirectional throughput) |
| max. 61 Mbps (Stealth mode, default firewall rules, bidirectional throughput) | |
| Firewall rules | Configurable stateful inspection firewall with full scope of functions, deep packet inspection for OPC classic |
| Basic functions | Router with intelligent firewall and OPC/Modbus inspector, FW 8.5 or later: VPN for up to 250 tunnels, CIFS Integrity Monitoring, redundancy function, metal housing, slot for SD memory card, extended temperature range, high-performance firewall / VPN: up to 124 Mbps / 40 Mbps |
| Internet Protocol Security (IPsec) mode | ESP tunnel / ESP transport |
| Link Layer Discovery Protocol (LLDP) | As per protocol 802.2 |
| Network Time Protocol (NTP) client | Client |
| Remote Syslog Logging | on externals server |
| Routing | Standard routing, NAT, 1:1-NAT, port forwarding |
| Protection against | IP spoofing, DoS and Syn Flood Protection |
| Encryption methods | DES, 3DES, AES-128, -192, -256 |
| Virtual private network (VPN) throughput | max. 40 Mbps (Router mode, VPN bidirectional throughput) |
| max. 27 Mbps (Stealth mode, VPN bidirectional throughput) | |
| Local diagnostics | P1, P2 Supply voltage US1, US2 Green LED |
| One LED per port Link active Green LED | |
| Maximum power dissipation for nominal condition | 2.4 W |
| Supply | |
| Supply voltage (DC) | 24 V DC (redundant) |
| Supply voltage range | 11 V DC ... 36 V DC |
| Power supply connection | Via COMBICON, max. conductor cross-section 2.5 mm² |
| Residual ripple | 3.6 VPP (within the permitted voltage range) |
| Max. current consumption | 0.24 A |
| Typical current consumption | 100 mA (at US = 24 V DC) |
| Function | |
| Signal contact control voltage | 24 V DC (typical) |
| Signal contact control current | 250 mA (short-circuit-proof) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 70 °C |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Permissible humidity (operation) | 5 % ... 95 % (5% ... 95% relative humidity, temporary condensation in accordance with Class 3K7 / IEC EN 60721-3-3 (except for wind-driven precipitation and ice buildup)) |
| Conformity/Approvals | |
| Conformance | CE-compliant |
| IECEx | Ex nA IIC T4 Gc |
| Mounting type | DIN rail mounting |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Conformance with EMC directives | IEC 61000-6-2 IEC 61000-4-2 (ESD) 6 kV contact discharge, 8 kV air discharge |
| IEC 61000-6-2 IEC 61000-4-3 (immunity to radiated interference) 10 V/m (80 MHz ... 2000 MHz) | |
| IEC 61000-6-2 IEC 61000-4-4 (burst) 2 kV power line, 1kV data line | |
| IEC 61000-6-2 IEC 61000-4-5 (surge) power line: 2 kV (line/earth), 1 kV (line/line), 1 kV data line | |
| IEC 61000-6-2 IEC 61000-4-6 (immunity to conducted interference) 3 V (10 kHz ... 150 kHz), 10 V (150 kHz ... 80 MHz) | |
| Noise immunity | EN 61000-6-2:2005 |
| Noise emission | |
| Standards/regulations | EN 55022 / Class B |
| Status display | LEDs:P1, P2, Fault, State, Error, LAN, WAN |
| Item number | 2702259 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | DNN331 |
| Product key | DNN331 |
| GTIN | 4055626064161 |
| Weight per piece (including packing) | 869,3 g |
| Weight per piece (excluding packing) | 660 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170406 |
ETIM
| ETIM 9.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 6(c), 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 442152c9-1a89-4526-9a53-bb27cc48e3bc |
Compatible products
-
FL CAT5 PATCH 0,3 - Patch cable 2832250
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MGUARD LIC FW MNT 2030 - License 1493074
-
FL MGUARD DM UNLIMITED - Software 2981974
-
SD FLASH 2GB - Program/configuration memory 2988162
Your advantages
Central management tool
OPC inspector
Deep Packet Inspection
OPC firewall
Maximum security
Maximum performance
PHOENIX CONTACT nv/sa
Minervastraat 10-12, 1930 Zaventem